NXOpen .NET Reference
12.0.0
|
Pick Rectangle Points More...
Public Member Functions | |
unsafe void | UpdateRecWidth (double width) |
To update rectangle width More... | |
unsafe void | UpdateRecHeight (double height) |
To update rectangle height More... | |
unsafe void | UpdateRecAngle (double angle) |
To update rectangle angle More... | |
unsafe void | ResetData () |
To reset rectangle data More... | |
unsafe void | UpdateRectangle () |
To update rectangle points More... | |
unsafe void | SetWidthHeight (double width, double height) |
To set rectangle width and height More... | |
unsafe void | ResetWidthHeight () |
To reset rectangle width and height More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllowRotation [get, set] |
Returns or sets the check for rotaion More... | |
unsafe NXOpen.SelectPartList | PointsSelection [get] |
Returns the points of selection are return More... | |
Pick Rectangle Points
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreatePickRectanglePointsBuilder
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.ResetData | ( | ) |
To reset rectangle data
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.ResetWidthHeight | ( | ) |
To reset rectangle width and height
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.SetWidthHeight | ( | double | width, |
double | height | ||
) |
To set rectangle width and height
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
width | |
height |
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.UpdateRecAngle | ( | double | angle | ) |
To update rectangle angle
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
angle |
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.UpdateRecHeight | ( | double | height | ) |
To update rectangle height
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
height |
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.UpdateRectangle | ( | ) |
To update rectangle points
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.PickRectanglePointsBuilder.UpdateRecWidth | ( | double | width | ) |
To update rectangle width
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
width |
unsafe bool NXOpen.LineDesigner.PickRectanglePointsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the check for rotaion
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the points of selection are return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")