NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | SelectionTypeAPI { ItemRevisionName, OccurenceName } |
This enum is providing selection of occurence or iteme revision name for rename More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe int | NumberingStartAt [get, set] |
Returns or sets the numbering start at More... | |
unsafe NXOpen.LineDesigner.RenameDialogeBuilder.SelectionTypeAPI | SelectionEnum [get, set] |
Returns or sets the item or occurence selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateRenameDialogeBuilder
Default values.
Property | Value |
---|---|
NumberingStartAt |
2 |
SelectionEnum |
ItemRevisionName |
Created in NX11.0.0
|
getset |
Returns or sets the name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the numbering start at
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the item or occurence selection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.