NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.InsertSheet builder More...
Public Types | |
enum | APIUnits { Millimeters, Inches } |
This enum represents the units types More... | |
Properties | |
unsafe string | NameString [get, set] |
Returns or sets the name string More... | |
unsafe string | NumberString [get, set] |
Returns or sets the number string More... | |
unsafe string | RevisionString [get, set] |
Returns or sets the revision string More... | |
unsafe int | ScaleEnum [get, set] |
Returns or sets the scale enum More... | |
unsafe string | SecondaryNumberString [get, set] |
Returns or sets the secondary number string More... | |
unsafe int | SizeEnum [get, set] |
Returns or sets the size enum More... | |
unsafe NXOpen.LineDesigner.InsertSheetBuilder.APIUnits | UnitsEnum [get, set] |
Returns or sets the units enum More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a LineDesigner.InsertSheet builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateInsertSheetBuilder
Default values.
Property | Value |
---|---|
UnitsEnum |
Millimeters |
Created in NX9.0.0
|
getset |
Returns or sets the name string
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the number string
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the revision string
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the scale enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the secondary number string
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the size enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the units enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")