NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | TypeAPI { Platform, Mezzanine } |
This enum is providing possible platform types More... | |
enum | OutlineTypeAPI { Polyline, Centerline } |
This enum is providing possible outline types More... | |
enum | SideFromCenterlineTypeAPI { RightTopSide, LeftBottomSide } |
This enum is providing possible sides for centerline outline type More... | |
enum | DeckSupportTypeAPI { NoSupports, CornersSupportsOnly, AutomaticSupportinGridPattern, ManualSupports } |
This enum is providing possible deck support types More... | |
enum | DeckingMaterialTypeAPI { MetalGrate, CheckerPlate } |
This enum is providing possible deck material type More... | |
Public Member Functions | |
unsafe void | SupportCrossSectionButton () |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddRailingToggle [get, set] |
Returns or sets the railing toggle to check railing is prsent for platform or not More... | |
unsafe NXOpen.LineDesigner.JigOnPlaneBuilder | CenterlineJigOnPlane [get, set] |
Returns or sets the Centerlinejig on plane builder More... | |
unsafe NXOpen.Expression | DeckCeilingHeightForCenterline [get] |
Returns the deck ceiling height for centerline platform More... | |
unsafe NXOpen.Expression | DeckCeilingHeightForPolyline [get] |
Returns the deck ceiling height for polyline platform More... | |
unsafe NXOpen.Expression | DeckElevationForCenterline [get] |
Returns the deck elevation for centerline platform More... | |
unsafe NXOpen.Expression | DeckElevationForPolyline [get] |
Returns the deck elevation for polyline platform More... | |
unsafe NXOpen.Expression | DeckHeightForCenterline [get] |
Returns the deck height for centerline platform More... | |
unsafe NXOpen.Expression | DeckHeightForPolyline [get] |
Returns the deck height for polyline platform More... | |
unsafe NXOpen.Expression | DeckLengthForCenterline [get] |
Returns the deck length for centerline platform More... | |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder.DeckSupportTypeAPI | DeckSupportEnum [get, set] |
Returns or sets the deck support type for platform More... | |
unsafe NXOpen.Expression | DeckThicknessForCenterline [get] |
Returns the deck thickness for centerline platform More... | |
unsafe NXOpen.Expression | DeckThicknessForPolyline [get] |
Returns the deck thickness for polyline platform More... | |
unsafe NXOpen.Expression | DeckWidthForCenterline [get] |
Returns the deck width for centerline platform More... | |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder.DeckingMaterialTypeAPI | DeckingMaterial [get, set] |
Returns or sets the decking material More... | |
unsafe NXOpen.Expression | DistanceFromCenterline [get] |
Returns the distance of platform from centerline More... | |
unsafe NXOpen.Expression | HorizontalGridSpacing [get] |
Returns the horizontal grid spacing More... | |
unsafe bool | IsSketchInternal [get, set] |
Returns or sets the issketchiInternal More... | |
unsafe NXOpen.KFObject | KfObject [get] |
Returns the kf object More... | |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder.OutlineTypeAPI | OutlineEnum [get, set] |
Returns or sets the outline type enum More... | |
unsafe NXOpen.Section | PolylineSuperSection [get] |
Returns the polyline section for platform More... | |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder.SideFromCenterlineTypeAPI | SideFromCenterlineEnum [get, set] |
Returns or sets the side from center line More... | |
unsafe bool | StatusOfPlatformCeilingHeightUpdation [get, set] |
Returns or sets the platform ceiling height updation status More... | |
unsafe bool | StatusOfPlatformElevationUpdation [get, set] |
Returns or sets the platform elevation updation status More... | |
unsafe bool | StatusOfPlatformHeightUpdation [get, set] |
Returns or sets the platform height updation status More... | |
unsafe bool | StatusOfPlatformSupportDefaultFromCeilingToggleUpdation [get, set] |
Returns or sets the platform supportDefaultFromCeilingToggle updation status More... | |
unsafe bool | StatusOfPlatformSupportOptionUpdation [get, set] |
Returns or sets the platform supportOption updation status More... | |
unsafe bool | StatusOfPlatformThicknessUpdation [get, set] |
Returns or sets the platform thickness updation status More... | |
unsafe bool | SupportsFromCeiling [get, set] |
Returns or sets the option to check , if supports are from ceiling More... | |
unsafe NXOpen.LineDesigner.PlatformEquipmentBuilder.TypeAPI | TypeEnum [get, set] |
Returns or sets the platform type enum More... | |
unsafe NXOpen.Expression | VerticalGridSpacing [get] |
Returns the vertical grid spacing More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreatePlatformEquipmentBuilder
Default values.
Property | Value |
---|---|
AddRailingToggle |
1 |
DeckCeilingHeightForCenterline.Value |
9000 (millimeters part), 354.5 (inches part) |
DeckCeilingHeightForPolyline.Value |
9000 (millimeters part), 354.5 (inches part) |
DeckElevationForCenterline.Value |
0 (millimeters part), 0 (inches part) |
DeckElevationForPolyline.Value |
0 (millimeters part), 0 (inches part) |
DeckHeightForCenterline.Value |
525 (millimeters part), 21 (inches part) |
DeckHeightForPolyline.Value |
1750 (millimeters part), 68.9 (inches part) |
DeckLengthForCenterline.Value |
2540 (millimeters part), 100 (inches part) |
DeckSupportEnum |
NoSupports |
DeckThicknessForCenterline.Value |
300 (millimeters part), 12 (inches part) |
DeckThicknessForPolyline.Value |
300 (millimeters part), 12 (inches part) |
DeckWidthForCenterline.Value |
2438 (millimeters part), 96 (inches part) |
DeckingMaterial |
MetalGrate |
DistanceFromCenterline.Value |
660 (millimeters part), 26 (inches part) |
HorizontalGridSpacing.Value |
4000 (millimeters part), 157.5 (inches part) |
OutlineEnum |
Polyline |
SideFromCenterlineEnum |
RightTopSide |
SupportsFromCeiling |
0 |
TypeEnum |
Platform |
VerticalGridSpacing.Value |
3200 (millimeters part), 126 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.PlatformEquipmentBuilder.SupportCrossSectionButton | ( | ) |
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the railing toggle to check railing is prsent for platform or not
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the Centerlinejig on plane builder
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck ceiling height for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck ceiling height for polyline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck elevation for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck elevation for polyline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck height for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck height for polyline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the decking material
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck length for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the deck support type for platform
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck thickness for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck thickness for polyline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the deck width for centerline platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the distance of platform from centerline
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the horizontal grid spacing
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the issketchiInternal
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the kf object
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the outline type enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the polyline section for platform
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the side from center line
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform ceiling height updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform elevation updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform height updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform supportDefaultFromCeilingToggle updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform supportOption updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform thickness updation status
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the option to check , if supports are from ceiling
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the platform type enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the vertical grid spacing
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")