NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe void | AssignId () |
The assign ID of production unit More... | |
unsafe string[] | GetProductionUnitDescription () |
The production unit description More... | |
unsafe void | SetProductionUnitDescription (string[] productionUnitDescription) |
The production unit description is set More... | |
unsafe void | SetProductionUnitParent (NXOpen.NXObject parent) |
The production unit parent is set More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ProductionUnitId [get, set] |
Returns or sets the production unit id More... | |
unsafe string | ProductionUnitName [get, set] |
Returns or sets the production unit name More... | |
unsafe string | ProductionUnitTypeString [get, set] |
Returns or sets the type of a production unit More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.PlantCreateProductionUnitCreatorBuilder
Created in NX12.0.0
unsafe void NXOpen.LineDesigner.PlantProductionUnitCreatorBuilder.AssignId | ( | ) |
The assign ID of production unit
Created in NX12.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe string [] NXOpen.LineDesigner.PlantProductionUnitCreatorBuilder.GetProductionUnitDescription | ( | ) |
The production unit description
Created in NX12.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.PlantProductionUnitCreatorBuilder.SetProductionUnitDescription | ( | string[] | productionUnitDescription | ) |
The production unit description is set
Created in NX12.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
productionUnitDescription |
unsafe void NXOpen.LineDesigner.PlantProductionUnitCreatorBuilder.SetProductionUnitParent | ( | NXOpen.NXObject | parent | ) |
The production unit parent is set
Created in NX12.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
parent |
|
getset |
Returns or sets the production unit id
Created in NX12.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the production unit name
Created in NX12.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the type of a production unit
Created in NX12.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")