NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | ConnectionType { MoveAndConnect, Move, Connect } |
This enum is providing possible connection types More... | |
Properties | |
unsafe NXOpen.Expression | ConectionOffset [get] |
Returns the connection offset More... | |
unsafe NXOpen.LineDesigner.ConnectionCreatorBuilder.ConnectionType | ConectionType [get, set] |
Returns or sets the current connection type More... | |
unsafe NXOpen.SelectDisplayableObject | SourceConnector [get] |
Returns the source connector used in connection More... | |
unsafe NXOpen.SelectDisplayableObject | TargetConnector [get] |
Returns the target connector used in connection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateConnectionCreatorBuilder
Default values.
Property | Value |
---|---|
ConectionOffset.Value |
0 (millimeters part), 0 (inches part) |
ConectionType |
MoveAndConnect |
Created in NX9.0.0
|
get |
Returns the connection offset
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the current connection type
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the source connector used in connection
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the target connector used in connection
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")