NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.ConveyorStationFeature builder More...
Public Types | |
enum | Type { Load, Unload, ProcessRun, ProcessStop, Idle, Decision, Marriage, Disassembly, Assembly, Stop, LimitSwitch, ProximitySwitch, Reader, Pusher } |
This enum is providing possible types of station feature More... | |
Public Member Functions | |
unsafe string[] | GetDescription () |
Description of conveyor station is return More... | |
unsafe void | SetDescription (string[] description) |
Description for conveyor station is set More... | |
unsafe void | SetSECNode (NXOpen.LineDesigner.DBConveyorNode secNode) |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Capacity [get, set] |
Returns or sets the conveyor station capacity More... | |
unsafe double | ProcessTime [get, set] |
Returns or sets the Process time More... | |
unsafe NXOpen.Point | StationLocation [get, set] |
Returns or sets the conveyor station location More... | |
unsafe string | StationName [get, set] |
Returns or sets the station name More... | |
unsafe NXOpen.LineDesigner.ConveyorStationFeatureBuilder.Type | StationType [get, set] |
Returns or sets the conveyor station type More... | |
Represents a LineDesigner.ConveyorStationFeature builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateConveyorStationFeatureBuilder
Default values.
Property | Value |
---|---|
Capacity |
0 |
ProcessTime |
0 |
StationType |
Load |
Created in NX9.0.0
unsafe string [] NXOpen.LineDesigner.ConveyorStationFeatureBuilder.GetDescription | ( | ) |
Description of conveyor station is return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.ConveyorStationFeatureBuilder.SetDescription | ( | string[] | description | ) |
Description for conveyor station is set
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
description |
unsafe void NXOpen.LineDesigner.ConveyorStationFeatureBuilder.SetSECNode | ( | NXOpen.LineDesigner.DBConveyorNode | secNode | ) |
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
secNode |
|
getset |
Returns or sets the conveyor station capacity
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the Process time
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the conveyor station location
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the station name
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the conveyor station type
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")