NXOpen .NET Reference
12.0.0
|
Global Selection More...
Public Member Functions | |
unsafe void | SetFastPlacementUtilityBuilder (NXOpen.LineDesigner.FastPlacementUtilityBuilder fpBuilder) |
Fast placement utility builder is set More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | Selection [get] |
Returns the selected objects More... | |
Global Selection
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateGlobalSelectionBuilder
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.GlobalSelectionBuilder.SetFastPlacementUtilityBuilder | ( | NXOpen.LineDesigner.FastPlacementUtilityBuilder | fpBuilder | ) |
Fast placement utility builder is set
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
fpBuilder |
|
get |
Returns the selected objects
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")