NXOpen .NET Reference
12.0.0
|
Fast Placement More...
Public Member Functions | |
unsafe NXOpen.NXObject | GetDraggedObject () |
Dragged object used for fast placement is returns More... | |
unsafe void | SetDraggedObject (NXOpen.NXObject draggedObject) |
Dragged object is set More... | |
unsafe void | BeginDrag () |
The object used for drag More... | |
unsafe void | OnDrag (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation) |
For on drag More... | |
unsafe void | EndDrag () |
For end drag More... | |
unsafe void | ResetComponent () |
To reset component used for fast placement More... | |
unsafe void | MoveComponent (NXOpen.Vector3d translation) |
To move component More... | |
unsafe void | CleanupComponent () |
To cleanup component More... | |
unsafe void | UpdateAfterCleanup () |
For update after cleanUp More... | |
Fast Placement
Established by LineDesigner_LineDesignerManager whenever it is needed.
Created in NX10.0.0
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.BeginDrag | ( | ) |
The object used for drag
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.CleanupComponent | ( | ) |
To cleanup component
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.EndDrag | ( | ) |
For end drag
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe NXOpen.NXObject NXOpen.LineDesigner.FastPlacementUtilityBuilder.GetDraggedObject | ( | ) |
Dragged object used for fast placement is returns
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.MoveComponent | ( | NXOpen.Vector3d | translation | ) |
To move component
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
translation |
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.OnDrag | ( | NXOpen.Vector3d | translation, |
NXOpen.Matrix3x3 | rotation | ||
) |
For on drag
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
translation | |
rotation |
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.ResetComponent | ( | ) |
To reset component used for fast placement
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.SetDraggedObject | ( | NXOpen.NXObject | draggedObject | ) |
Dragged object is set
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
draggedObject |
unsafe void NXOpen.LineDesigner.FastPlacementUtilityBuilder.UpdateAfterCleanup | ( | ) |
For update after cleanUp
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")