NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.CreateSystem builder More...
Public Member Functions | |
unsafe void | Update () |
An API that updates system More... | |
unsafe void | InitPreview () |
An API that preview the system More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ArchPartPath [get, set] |
Returns or sets an API that gets arch part path More... | |
unsafe NXOpen.LineDesigner.JigOnPlaneBuilder | JigOnPlane [get] |
Returns an API that gets jig on plane More... | |
unsafe string | LinePartPath [get, set] |
Returns or sets an API that gets line part path More... | |
Represents a LineDesigner.CreateSystem builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateCreateSystemBuilder
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.CreateSystemBuilder.InitPreview | ( | ) |
An API that preview the system
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.CreateSystemBuilder.Update | ( | ) |
An API that updates system
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API that gets arch part path
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns an API that gets jig on plane
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API that gets line part path
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")