NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.ColumnFeature Features. More...
Public Types | |
enum | ColumnType { IBeam, TBeam, Rectangle, Circle, UserDefine } |
This enum is providing possible column types More... | |
enum | ColumnBaseType { None, Rectangle, Circle, Cone, UserDefined } |
This enum is providing possible column base types More... | |
Properties | |
unsafe NXOpen.Expression | BaseDepth [get] |
Returns the base depth of column feature More... | |
unsafe NXOpen.Expression | BaseDiameter [get] |
Returns the base diameter of column feature More... | |
unsafe NXOpen.Expression | BaseHeight [get] |
Returns the base height of column feature More... | |
unsafe NXOpen.Expression | BaseLowerDiameter [get] |
Returns the base lower diameter of column feature More... | |
unsafe NXOpen.LineDesigner.ColumnFeatureBuilder.ColumnBaseType | BaseStyleEnum [get, set] |
Returns or sets the base cross section type of column feature More... | |
unsafe NXOpen.Expression | BaseUpperDiameter [get] |
Returns the base upper diameter of column feature More... | |
unsafe NXOpen.Section | BaseUserDefineSuperSection [get] |
Returns the user define cross section for base of column feature More... | |
unsafe NXOpen.Expression | BaseWidth [get] |
Returns the base width of column feature More... | |
unsafe NXOpen.Expression | ColumnDepth [get] |
Returns the column depth of column feature More... | |
unsafe NXOpen.Expression | ColumnDiameter [get] |
Returns the column diameter of column feature More... | |
unsafe NXOpen.Expression | ColumnHeight [get] |
Returns the column height of column feature More... | |
unsafe NXOpen.Point | ColumnOriginPoint [get, set] |
Returns or sets the column origin point is returns where colums is created More... | |
unsafe NXOpen.LineDesigner.ColumnFeatureBuilder.ColumnType | ColumnStyleEnum [get, set] |
Returns or sets the column style of column feature More... | |
unsafe NXOpen.Expression | ColumnThickness [get] |
Returns the column thickness of column feature More... | |
unsafe NXOpen.Section | ColumnUserDefineSuperSection [get] |
Returns the user defined cross section of column feature More... | |
unsafe NXOpen.Expression | ColumnWidth [get] |
Returns the column width of column feature More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a LineDesigner.ColumnFeature Features.
FeatureBuilder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateColumnFeatureBuilder
Default values.
Property | Value |
---|---|
BaseDepth.Value |
800 (millimeters part), 32 (inches part) |
BaseDiameter.Value |
800 (millimeters part), 32 (inches part) |
BaseHeight.Value |
900 (millimeters part), 35 (inches part) |
BaseLowerDiameter.Value |
900 (millimeters part), 35 (inches part) |
BaseStyleEnum |
None |
BaseUpperDiameter.Value |
800 (millimeters part), 32 (inches part) |
BaseWidth.Value |
800 (millimeters part), 32 (inches part) |
ColumnDepth.Value |
600 (millimeters part), 25 (inches part) |
ColumnDiameter.Value |
300 (millimeters part), 12 (inches part) |
ColumnHeight.Value |
3000 (millimeters part), 120 (inches part) |
ColumnStyleEnum |
IBeam |
ColumnThickness.Value |
30 (millimeters part), 2 (inches part) |
ColumnWidth.Value |
600 (millimeters part), 25 (inches part) |
Created in NX9.0.0
|
get |
Returns the base depth of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the base diameter of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the base height of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the base lower diameter of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the base cross section type of column feature
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the base upper diameter of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the user define cross section for base of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the base width of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column depth of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column diameter of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column height of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the column origin point is returns where colums is created
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the column style of column feature
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column thickness of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the user defined cross section of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the column width of column feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")