NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.RailOpeningFeature builder More...
Public Types | |
enum | GateOpeningStyle { Left, Middle, Right } |
This enum is providing possible gate opening styles More... | |
Public Member Functions | |
unsafe NXOpen.Direction | GetDirVector () |
Direction of rail opening More... | |
unsafe void | SetDirVector (NXOpen.Direction dirVector) |
More... | |
unsafe void | SetRailingFeature (NXOpen.Features.Feature railingFrec) |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | LinearDimElevation [get] |
Returns the rail opening elevation More... | |
unsafe NXOpen.Expression | LinearDimGateThickness [get] |
Returns the gate thickness More... | |
unsafe NXOpen.Expression | LinearDimOpeningWidth [get] |
Returns the rail opening width More... | |
unsafe bool | OpeningAddGate [get, set] |
Returns or sets the opening add gate is return More... | |
unsafe NXOpen.LineDesigner.RailOpeningFeatureBuilder.GateOpeningStyle | OpeningStyleEnum [get, set] |
Returns or sets the rail opening style enum More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction of rail opening More... | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the selected point of rail opening feature More... | |
Represents a LineDesigner.RailOpeningFeature builder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateRailOpeningFeatureBuilder
Default values.
Property | Value |
---|---|
LinearDimElevation.Value |
650 (millimeters part), 25.6 (inches part) |
LinearDimGateThickness.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimOpeningWidth.Value |
350 (millimeters part), 14 (inches part) |
OpeningAddGate |
0 |
OpeningStyleEnum |
Left |
Created in NX9.0.0
unsafe NXOpen.Direction NXOpen.LineDesigner.RailOpeningFeatureBuilder.GetDirVector | ( | ) |
Direction of rail opening
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.RailOpeningFeatureBuilder.SetDirVector | ( | NXOpen.Direction | dirVector | ) |
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
dirVector |
unsafe void NXOpen.LineDesigner.RailOpeningFeatureBuilder.SetRailingFeature | ( | NXOpen.Features.Feature | railingFrec | ) |
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
railingFrec |
|
get |
Returns the rail opening elevation
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the gate thickness
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the rail opening width
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the opening add gate is return
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the rail opening style enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the reverse direction of rail opening
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the selected point of rail opening feature
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")