NXOpen .NET Reference
12.0.0
|
Represents a JA for ReuseLibraryUtility More...
Public Member Functions | |
unsafe NXOpen.LineDesigner.ReuseLibraryDragData | CreateDragData () |
To create drag data More... | |
unsafe NXOpen.NXObject | DropLDSmartPart (NXOpen.LineDesigner.ReuseLibraryDragData reuseLibraryDragData, NXOpen.Vector3d dropPoint) |
To handle dropping of LD smart part More... | |
unsafe NXOpen.NXObject | DropPTSPart (NXOpen.LineDesigner.ReuseLibraryDragData reuseLibraryDragData, NXOpen.Vector3d dropPoint) |
To handle dropping of PTS part More... | |
unsafe NXOpen.NXObject | DropNormalPart (NXOpen.LineDesigner.ReuseLibraryDragData reuseLibraryDragData, NXOpen.Vector3d dropPoint) |
To handle dropping of normal part More... | |
unsafe void | DropOtherPart (NXOpen.LineDesigner.ReuseLibraryDragData reuseLibraryDragData, NXOpen.Vector3d dropPoint) |
To handle dropping of other part More... | |
unsafe void | KeepSourceLibraryID (NXOpen.NXObject part, bool keepSourcePath) |
To keep source library item ID More... | |
unsafe void | ExecuteRenameAssembly () |
To executes the renaming of the cloned component when it is added under an assembly More... | |
unsafe void | MoveComponentToLocation (NXOpen.NXObject part, NXOpen.Vector3d position) |
Move component to the location More... | |
unsafe void | PlacementByConnector (NXOpen.NXObject part, NXOpen.TaggedObject connectorFaceTag) |
To place part from library using connector More... | |
unsafe void | PopulateMDOInfo (NXOpen.NXObject part) |
To populate MDO information More... | |
unsafe void | CloneForFCADDataSet (NXOpen.NXObject part, bool bRenameAssembly) |
To allows cloning of data set attched to FCAD object More... | |
unsafe void | LoadFCADGeoFile (NXOpen.NXObject part) |
To load data set attched to FCAD object More... | |
Represents a JA for ReuseLibraryUtility
Established by LineDesigner_LineDesignerManager whenever it is needed.
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.CloneForFCADDataSet | ( | NXOpen.NXObject | part, |
bool | bRenameAssembly | ||
) |
To allows cloning of data set attched to FCAD object
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
bRenameAssembly |
unsafe NXOpen.LineDesigner.ReuseLibraryDragData NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.CreateDragData | ( | ) |
To create drag data
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe NXOpen.NXObject NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.DropLDSmartPart | ( | NXOpen.LineDesigner.ReuseLibraryDragData | reuseLibraryDragData, |
NXOpen.Vector3d | dropPoint | ||
) |
To handle dropping of LD smart part
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
reuseLibraryDragData | |
dropPoint |
unsafe NXOpen.NXObject NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.DropNormalPart | ( | NXOpen.LineDesigner.ReuseLibraryDragData | reuseLibraryDragData, |
NXOpen.Vector3d | dropPoint | ||
) |
To handle dropping of normal part
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
reuseLibraryDragData | |
dropPoint |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.DropOtherPart | ( | NXOpen.LineDesigner.ReuseLibraryDragData | reuseLibraryDragData, |
NXOpen.Vector3d | dropPoint | ||
) |
To handle dropping of other part
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
reuseLibraryDragData | |
dropPoint |
unsafe NXOpen.NXObject NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.DropPTSPart | ( | NXOpen.LineDesigner.ReuseLibraryDragData | reuseLibraryDragData, |
NXOpen.Vector3d | dropPoint | ||
) |
To handle dropping of PTS part
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
reuseLibraryDragData | |
dropPoint |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.ExecuteRenameAssembly | ( | ) |
To executes the renaming of the cloned component when it is added under an assembly
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.KeepSourceLibraryID | ( | NXOpen.NXObject | part, |
bool | keepSourcePath | ||
) |
To keep source library item ID
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
keepSourcePath |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.LoadFCADGeoFile | ( | NXOpen.NXObject | part | ) |
To load data set attched to FCAD object
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.MoveComponentToLocation | ( | NXOpen.NXObject | part, |
NXOpen.Vector3d | position | ||
) |
Move component to the location
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
position |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.PlacementByConnector | ( | NXOpen.NXObject | part, |
NXOpen.TaggedObject | connectorFaceTag | ||
) |
To place part from library using connector
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part | |
connectorFaceTag |
unsafe void NXOpen.LineDesigner.ReuseLibraryUtilityBuilder.PopulateMDOInfo | ( | NXOpen.NXObject | part | ) |
To populate MDO information
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
part |