NXOpen .NET Reference
12.0.0
|
Represents a LineDesigner.RailingFeature Features. More...
Public Types | |
enum | PostOffsetType { PostOnCurve, PostLeftOfCurve, PostRightOfCurve } |
This enum is providing possible post offset types More... | |
enum | SelPostcrossStyle { IBeam, Rectangle, Circle, UserDefine } |
This enum is providing possible selection post cross styles More... | |
enum | RailCrossStyle { Rectangle, Circle } |
This enum is providing possible railing cross styles More... | |
enum | SpaceType { CountandSpan, PitchandSpan, CountandPitch } |
This enum is providing possible space types More... | |
Properties | |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder.SelPostcrossStyle | EnumPostCrossStyle [get, set] |
Returns or sets the post cross style enum More... | |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder.RailCrossStyle | EnumRailCrossStyle [get, set] |
Returns or sets the railing cross style enum More... | |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder.SpaceType | EnumSpacingType [get, set] |
Returns or sets an API to get spacing type enum More... | |
unsafe int | IntegerCount [get, set] |
Returns or sets an API to get integer count More... | |
unsafe bool | IsSketchInternal [get, set] |
Returns or sets an API to check if sketch is internal More... | |
unsafe NXOpen.Expression | LinearDimBottomElevation [get] |
Returns an API to get bottom elevation More... | |
unsafe NXOpen.Expression | LinearDimPitchBy [get] |
Returns an API to get pitch by More... | |
unsafe NXOpen.Expression | LinearDimPostCrossDia [get] |
Returns the post cross dimension of railing feature More... | |
unsafe NXOpen.Expression | LinearDimPostCrossLength [get] |
Returns the post cross length of railing feature More... | |
unsafe NXOpen.Expression | LinearDimPostCrossTickness [get] |
Returns the post cross thickness of railing feature More... | |
unsafe NXOpen.Expression | LinearDimPostCrossWidth [get] |
Returns the post cross width of railing feature More... | |
unsafe NXOpen.Expression | LinearDimPostHeight [get] |
Returns the post height of railing feature More... | |
unsafe NXOpen.Expression | LinearDimPostSpacing [get] |
Returns the post spacing of railing feature More... | |
unsafe NXOpen.Expression | LinearDimRailCrossDia [get] |
Returns an API to get railing cross diamension More... | |
unsafe NXOpen.Expression | LinearDimRailCrossLength [get] |
Returns the railing cross length of railing feature More... | |
unsafe NXOpen.Expression | LinearDimRailCrossWidth [get] |
Returns the railing cross width of railing feature More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | OnPathDimSpanBy [get] |
Returns an API to get on path dimension span by More... | |
unsafe NXOpen.LineDesigner.RailingFeatureBuilder.PostOffsetType | PostOffset [get, set] |
Returns or sets the post offset of railing feature More... | |
unsafe NXOpen.Section | SelectionCurves [get] |
Returns the selected curves are return More... | |
unsafe NXOpen.Section | SelectionPostCrossSection [get] |
Returns the selection post cross section More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a LineDesigner.RailingFeature Features.
FeatureBuilder
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateRailingFeatureBuilder
Default values.
Property | Value |
---|---|
EnumPostCrossStyle |
Rectangle |
EnumRailCrossStyle |
Rectangle |
EnumSpacingType |
CountandSpan |
IntegerCount |
2 |
LinearDimBottomElevation.Value |
0 (millimeters part), 0 (inches part) |
LinearDimPitchBy.Value |
100 (millimeters part), 4 (inches part) |
LinearDimPostCrossDia.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimPostCrossLength.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimPostCrossTickness.Value |
3.35 (millimeters part), 0.13 (inches part) |
LinearDimPostCrossWidth.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimPostHeight.Value |
1067 (millimeters part), 42 (inches part) |
LinearDimPostSpacing.Value |
500 (millimeters part), 20 (inches part) |
LinearDimRailCrossDia.Value |
37.5 (millimeters part), 1.5 (inches part) |
LinearDimRailCrossLength.Value |
37.5 (millimeters part), 1.57 (inches part) |
LinearDimRailCrossWidth.Value |
37.5 (millimeters part), 1.5 (inches part) |
OnPathDimSpanBy.Expression.Value |
1067 (millimeters part), 42 (inches part) |
PostOffset |
PostOnCurve |
Created in NX9.0.0
|
getset |
Returns or sets the post cross style enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the railing cross style enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API to get spacing type enum
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API to get integer count
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets an API to check if sketch is internal
Created in NX10.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns an API to get bottom elevation
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns an API to get pitch by
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post cross dimension of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post cross length of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post cross thickness of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post cross width of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post height of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the post spacing of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns an API to get railing cross diamension
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the railing cross length of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the railing cross width of railing feature
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns an API to get on path dimension span by
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
getset |
Returns or sets the post offset of railing feature
Created in NX9.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the selected curves are return
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the selection post cross section
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")