NXOpen .NET Reference
12.0.0
|
Builds an on-path dimension More...
Public Types | |
enum | UpdateReason { Path = 1, ThroughPoint, All } |
The type of update to perform More... | |
Public Member Functions | |
unsafe void | Update (NXOpen.GeometricUtilities.OnPathDimensionBuilder.UpdateReason updateReason) |
Updates this object if the path or through point location has changed. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Expression [get] |
Returns the expression for the value of the dimension More... | |
unsafe bool | IsFlipped [get, set] |
Returns or sets a flag indicating whether the length along the path is evaluated starting from the end point of path instead of the start point of the path More... | |
unsafe bool | IsParameterUsed [get, set] |
Returns or sets a flag indicating whether the expression is in terms of the mathematical parameter of the path (is_parameter_used = true) or in terms of its arclength (is_parameter_used = false). More... | |
unsafe bool | IsPercentUsed [get, set] |
Returns or sets a flag indicating whether the expression represents the percentage along the path. More... | |
unsafe NXOpen.SelectObject | Path [get] |
Returns the path that the dimension is evaluated on. More... | |
unsafe NXOpen.Point | ThroughPoint [get, set] |
Returns or sets the through point More... | |
Builds an on-path dimension
Created in NX5.0.0
unsafe void NXOpen.GeometricUtilities.OnPathDimensionBuilder.Update | ( | NXOpen.GeometricUtilities.OnPathDimensionBuilder.UpdateReason | updateReason | ) |
Updates this object if the path or through point location has changed.
Call this function if the path is a section and you have added or removed curves from the section, or if there is a through point and the coordinates of the through point have changed.
Created in NX5.0.0
License requirements: None.
updateReason |
unsafe bool NXOpen.GeometricUtilities.OnPathDimensionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the expression for the value of the dimension
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets a flag indicating whether the length along the path is evaluated starting from the end point of path instead of the start point of the path
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag indicating whether the expression is in terms of the mathematical parameter of the path (is_parameter_used = true) or in terms of its arclength (is_parameter_used = false).
When value is true, the value will always be expressed in terms of percentage (between 0 and 100) regardless of is_percent_used's setting. This property must be used with care. Most referencing classes will only accept arclength values, and setting this property to true for those classes will result in a run time error. Consult the referencing class documentation to see if this value can be true for that particular operation.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag indicating whether the expression represents the percentage along the path.
If false, the expression represents the length along the path
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the path that the dimension is evaluated on.
Note: in some cases, the builder will not permit you to change the path
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the through point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.