NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating vehicle design feature builder. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating vehicle design feature builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.VehicleDesign.AllAroundVisionBuilder NXOpen.Features.VehicleDesignCollection.CreateAllAroundVisionBuilder | ( | NXOpen.Features.VehicleDesign.AllAroundVision | allAroundVision | ) |
Creates a NXOpen.Features.VehicleDesign.AllAroundVisionBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
allAroundVision | NXOpen.Features.VehicleDesign.AllAroundVision to be edited |
unsafe NXOpen.Features.VehicleDesign.BaseDataBuilder NXOpen.Features.VehicleDesignCollection.CreateBaseDataBuilder | ( | ) |
Creates a NXOpen.Features.VehicleDesign.BaseDataBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder NXOpen.Features.VehicleDesignCollection.CreateBaseDataImportExportBuilder | ( | ) |
Creates a NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder
Created in NX9.0.0
License requirements: gateway ("UG GATEWAY")
unsafe NXOpen.Features.VehicleDesign.BaseDataSourceBuilder NXOpen.Features.VehicleDesignCollection.CreateBaseDataSourceBuilder | ( | ) |
Creates a NXOpen.Features.VehicleDesign.BaseDataSourceBuilder
Created in NX11.0.1
License requirements: nx_general_packaging ("NX General Packaging")
unsafe NXOpen.Features.VehicleDesign.BumperPendulumBuilder NXOpen.Features.VehicleDesignCollection.CreateBumperPendulumBuilder | ( | NXOpen.Features.VehicleDesign.BumperPendulum | bumperPendulum | ) |
Creates a NXOpen.Features.VehicleDesign.BumperPendulumBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
bumperPendulum | NXOpen.Features.VehicleDesign.BumperPendulum to be edited |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder NXOpen.Features.VehicleDesignCollection.CreateCloseRangeVisibilityBuilder | ( | NXOpen.Features.VehicleDesign.CloseRangeVisibility | closeRangeVisibility | ) |
Creates a NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
closeRangeVisibility | NXOpen.Features.VehicleDesign.CloseRangeVisibility to be edited |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder NXOpen.Features.VehicleDesignCollection.CreateCrashBarrierBuilder | ( | NXOpen.Features.VehicleDesign.CrashBarrier | crashBarrier | ) |
Creates a NXOpen.Features.VehicleDesign.CrashBarrierBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
crashBarrier | NXOpen.Features.VehicleDesign.CrashBarrier to be edited |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder NXOpen.Features.VehicleDesignCollection.CreateDynamicCurbBuilder | ( | NXOpen.Features.VehicleDesign.DynamicCurb | dynamicCurb | ) |
Creates a NXOpen.Features.VehicleDesign.DynamicCurbBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
dynamicCurb | NXOpen.Features.VehicleDesign.DynamicCurb to be edited |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder NXOpen.Features.VehicleDesignCollection.CreateGroundClearanceBuilder | ( | NXOpen.Features.VehicleDesign.GroundClearance | groundClearance | ) |
Creates a NXOpen.Features.VehicleDesign.GroundClearanceBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
groundClearance | NXOpen.Features.VehicleDesign.GroundClearance to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactAPillarBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactApillarBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactAPillar | headImpactApillar | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactAPillarBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactApillar | NXOpen.Features.VehicleDesign.HeadImpactAPillar to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactBPillarBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactBpillarBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactBPillar | headImpactBpillar | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactBPillarBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactBpillar | NXOpen.Features.VehicleDesign.HeadImpactBPillar to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpact | headImpact | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpact | NXOpen.Features.VehicleDesign.HeadImpact to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactFrontHeaderBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactFrontHeaderBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactFrontHeader | headImpactFrontHeader | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactFrontHeaderBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactFrontHeader | NXOpen.Features.VehicleDesign.HeadImpactFrontHeader to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactOPillarBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactOpillarBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactOPillar | headImpactOpillar | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactOPillarBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactOpillar | NXOpen.Features.VehicleDesign.HeadImpactOPillar to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactOtherRailBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactOtherRailBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactOtherRail | headImpactOtherRail | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactOtherRailBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactOtherRail | NXOpen.Features.VehicleDesign.HeadImpactOtherRail to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactRearHeaderBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactRearHeaderBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactRearHeader | headImpactRearHeader | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactRearHeaderBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactRearHeader | NXOpen.Features.VehicleDesign.HeadImpactRearHeader to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactRPillarBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactRpillarBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactRPillar | headImpactRpillar | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactRPillarBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactRpillar | NXOpen.Features.VehicleDesign.HeadImpactRPillar to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactSideRailBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactSideRailBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactSideRail | headImpactSideRail | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactSideRailBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactSideRail | NXOpen.Features.VehicleDesign.HeadImpactSideRail to be edited |
unsafe NXOpen.Features.VehicleDesign.HeadImpactUpperRoofBuilder NXOpen.Features.VehicleDesignCollection.CreateHeadImpactUpperRoofBuilder | ( | NXOpen.Features.VehicleDesign.HeadImpactUpperRoof | headImpactUpperRoof | ) |
Creates a NXOpen.Features.VehicleDesign.HeadImpactUpperRoofBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
headImpactUpperRoof | NXOpen.Features.VehicleDesign.HeadImpactUpperRoof to be edited |
unsafe NXOpen.Features.VehicleDesign.HoodVisibilityBuilder NXOpen.Features.VehicleDesignCollection.CreateHoodVisibilityBuilder | ( | NXOpen.Features.VehicleDesign.HoodVisibility | hoodVisibility | ) |
Creates a NXOpen.Features.VehicleDesign.HoodVisibilityBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
hoodVisibility | NXOpen.Features.VehicleDesign.HoodVisibility to be edited |
unsafe NXOpen.Features.VehicleDesign.InnerAngleBuilder NXOpen.Features.VehicleDesignCollection.CreateInnerAngleBuilder | ( | NXOpen.Features.VehicleDesign.InnerAngle | innerAngle | ) |
Creates a NXOpen.Features.VehicleDesign.InnerAngleBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
innerAngle | NXOpen.Features.VehicleDesign.InnerAngle to be edited |
unsafe NXOpen.Features.VehicleDesign.ManikinBuilder NXOpen.Features.VehicleDesignCollection.CreateManikinBuilder | ( | NXOpen.Features.VehicleDesign.Manikin | manikin | ) |
Creates a NXOpen.Features.VehicleDesign.ManikinBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
manikin | NXOpen.Features.VehicleDesign.Manikin to be edited |
unsafe NXOpen.Features.VehicleDesign.MirrorCertificationBuilder NXOpen.Features.VehicleDesignCollection.CreateMirrorCertificationBuilder | ( | NXOpen.Features.VehicleDesign.MirrorCertification | mirrorCertification | ) |
Creates a NXOpen.Features.VehicleDesign.MirrorCertificationBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
mirrorCertification | NXOpen.Features.VehicleDesign.MirrorCertification to be edited |
unsafe NXOpen.Features.VehicleDesign.OilPanBuilder NXOpen.Features.VehicleDesignCollection.CreateOilPanBuilder | ( | NXOpen.Features.VehicleDesign.OilPan | oilPan | ) |
Creates a NXOpen.Features.VehicleDesign.OilPanBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
oilPan | NXOpen.Features.VehicleDesign.OilPan to be edited |
unsafe NXOpen.Features.VehicleDesign.PedestrianProtectionBuilder NXOpen.Features.VehicleDesignCollection.CreatePedestrianProtectionBuilder | ( | NXOpen.Features.VehicleDesign.PedestrianProtection | pedestrianProtection | ) |
Creates a NXOpen.Features.VehicleDesign.PedestrianProtectionBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
pedestrianProtection | NXOpen.Features.VehicleDesign.PedestrianProtection to be edited |
unsafe NXOpen.Features.VehicleDesign.ReflectionDataBuilder NXOpen.Features.VehicleDesignCollection.CreateReflectionDataBuilder | ( | NXOpen.Features.VehicleDesign.ReflectionData | reflectionData | ) |
Creates a NXOpen.Features.VehicleDesign.ReflectionDataBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
reflectionData | NXOpen.Features.VehicleDesign.ReflectionData to be edited |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder NXOpen.Features.VehicleDesignCollection.CreateSeatBeltAnchorageBuilder | ( | NXOpen.Features.VehicleDesign.SeatBeltAnchorage | seatBeltAnchorage | ) |
Creates a NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
seatBeltAnchorage | NXOpen.Features.VehicleDesign.SeatBeltAnchorage to be edited |
unsafe NXOpen.Features.VehicleDesign.SlopeBuilder NXOpen.Features.VehicleDesignCollection.CreateSlopeBuilder | ( | NXOpen.Features.VehicleDesign.Slope | feature | ) |
Creates a NXOpen.Features.VehicleDesign.SlopeBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
feature |
unsafe NXOpen.Features.VehicleDesign.StaticCurbBuilder NXOpen.Features.VehicleDesignCollection.CreateStaticCurbBuilder | ( | NXOpen.Features.VehicleDesign.StaticCurb | feature | ) |
Creates a NXOpen.Features.VehicleDesign.StaticCurbBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
feature | NXOpen.Features.VehicleDesign.StaticCurb to be edited |
unsafe NXOpen.Features.VehicleDesign.TireEnvelopeBuilder NXOpen.Features.VehicleDesignCollection.CreateTireEnvelopeBuilder | ( | NXOpen.Features.VehicleDesign.TireEnvelope | tireEnvelope | ) |
Creates a NXOpen.Features.VehicleDesign.TireEnvelopeBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
tireEnvelope | NXOpen.Features.VehicleDesign.TireEnvelope to be edited |
unsafe NXOpen.Features.VehicleDesign.VehicleCoordinateSystemBuilder NXOpen.Features.VehicleDesignCollection.CreateVehicleCoordinateSystemBuilder | ( | NXOpen.Features.VehicleDesign.VehicleCoordinateSystem | vehicleCoordinateSystem | ) |
Creates a NXOpen.Features.VehicleDesign.VehicleCoordinateSystemBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging") OR ug_body_design ("Body Design") OR nx_posture ("NX Jack Posture Prediction")
vehicleCoordinateSystem | NXOpen.Features.VehicleDesign.VehicleCoordinateSystem to be edited |
unsafe NXOpen.Features.VehicleDesign.VisionPlaneBuilder NXOpen.Features.VehicleDesignCollection.CreateVisionPlaneBuilder | ( | NXOpen.Features.VehicleDesign.VisionPlane | visionPlane | ) |
Creates a NXOpen.Features.VehicleDesign.VisionPlaneBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
visionPlane | NXOpen.Features.VehicleDesign.VisionPlane to be edited |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder NXOpen.Features.VehicleDesignCollection.CreateWheelCoveringBuilder | ( | NXOpen.Features.VehicleDesign.WheelCovering | wheelCovering | ) |
Creates a NXOpen.Features.VehicleDesign.WheelCoveringBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
wheelCovering | NXOpen.Features.VehicleDesign.WheelCovering to be edited |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder NXOpen.Features.VehicleDesignCollection.CreateWheelFixingBuilder | ( | NXOpen.Features.VehicleDesign.WheelFixing | wheelFixing | ) |
Creates a NXOpen.Features.VehicleDesign.WheelFixingBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
wheelFixing | NXOpen.Features.VehicleDesign.WheelFixing to be edited |
unsafe NXOpen.Features.VehicleDesign.WindshieldDatumBuilder NXOpen.Features.VehicleDesignCollection.CreateWindshieldDatumBuilder | ( | NXOpen.Features.VehicleDesign.WindshieldDatum | windshieldDatum | ) |
Creates a NXOpen.Features.VehicleDesign.WindshieldDatumBuilder
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
windshieldDatum | NXOpen.Features.VehicleDesign.WindshieldDatum to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.VehicleDesignCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.