NXOpen .NET Reference
12.0.0
|
The builder to create slope feature. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the slope. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the slope positions. More... | |
enum | WheelSizeType { StaticRadius, Diameter } |
Represents the wheel size types to calculate slope output. More... | |
enum | VisualizationType { Curve, Surface, CurveandSurface } |
Represents the visualization types of the output. More... | |
Properties | |
unsafe NXOpen.Expression | FrontAngle [get] |
Returns the expression containing the front angle. More... | |
unsafe string | FrontLoading [get, set] |
Returns or sets the loading applied to the vehicle front used in the slope. More... | |
unsafe NXOpen.ScCollector | FrontObjects [get] |
Returns the selected front faces for slope measurement. More... | |
unsafe NXOpen.Features.VehicleDesign.SlopeBuilder.PositionType | Position [get, set] |
Returns or sets the slope position. More... | |
unsafe NXOpen.Expression | RearAngle [get] |
Returns the expression containing the rear angle. More... | |
unsafe string | RearLoading [get, set] |
Returns or sets the loading applied to the vehicle rear used in the slope. More... | |
unsafe NXOpen.ScCollector | RearObjects [get] |
Returns the selected rear faces for slope measurement. More... | |
unsafe NXOpen.Features.VehicleDesign.SlopeBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard or user defined. More... | |
unsafe bool | ShowDistanceMeasurement [get, set] |
Returns or sets the value to show distance measurement. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the slope. More... | |
unsafe NXOpen.Features.VehicleDesign.SlopeBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the slope output. More... | |
unsafe NXOpen.Features.VehicleDesign.SlopeBuilder.WheelSizeType | WheelSize [get, set] |
Returns or sets the wheel size used in the slope. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The builder to create slope feature.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateSlopeBuilder
Default values.
Property | Value |
---|---|
Position |
Front |
RequirementsControl |
StandardDriven |
Visualization |
Surface |
Created in NX8.5.0
|
get |
Returns the expression containing the front angle.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle front used in the slope.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the selected front faces for slope measurement.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the slope position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the rear angle.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle rear used in the slope.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the selected rear faces for slope measurement.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value to show distance measurement.
True will show the distance measurement. False will hide the distance measurement.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the slope.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the slope output.
See NXOpen.Features.VehicleDesign.SlopeBuilder.VisualizationType for valid values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel size used in the slope.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")