NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactBuilder . More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types. More... | |
enum | CalculationType { BothSides, RightSide, LeftSide } |
Represents the calculation types. More... | |
Public Member Functions | |
unsafe void | AddAdditionalPillarFeature (NXOpen.Features.VehicleDesign.HeadImpactOPillar feature) |
The method to add an additional pillar feature. More... | |
unsafe void | AddAdditionalRailFeature (NXOpen.Features.VehicleDesign.HeadImpactOtherRail feature) |
The method to add an additional side rail feature. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactAPillar | APillarFeature [get, set] |
Returns or sets the a-pillar feature for this head impact study. More... | |
unsafe bool | ActiveZone [get, set] |
Returns or sets the activate exclusion zone flag for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactBPillar | BPillarFeature [get, set] |
Returns or sets the b-pillar feature for this head impact study. More... | |
unsafe NXOpen.Expression | COGFrontXOffset [get] |
Returns the center of gravity front longitudunal offset for this head impact study. More... | |
unsafe NXOpen.Expression | COGFrontZOffset [get] |
Returns the center of gravity front vertical offset for this head impact study. More... | |
unsafe NXOpen.Expression | COGRearXOffset [get] |
Returns the center of gravity rear longitudunal offset for this head impact study. More... | |
unsafe NXOpen.Expression | COGRearZOffset [get] |
Returns the center of gravity rear vertical offset for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactBuilder.CalculationType | Calculation [get, set] |
Returns or sets the calculation type for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactFrontHeader | FrontHeaderFeature [get, set] |
Returns or sets the front header feature for this head impact study. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactRPillar | RPillarFeature [get, set] |
Returns or sets the rear pillar feature for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactRearHeader | RearHeaderFeature [get, set] |
Returns or sets the rear header feature for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactSideRail | SideRailFeature [get, set] |
Returns or sets the side rail feature for this head impact study. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used for this head impact study. More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactUpperRoof | UpperRoofFeature [get, set] |
Returns or sets the upper roof feature for this head impact study. More... | |
unsafe bool | VisualizeZone [get, set] |
Returns or sets the visualize exclusion zone flag for this head impact study. More... | |
unsafe NXOpen.Expression | ZoneDistance [get] |
Returns the exclusion zone distance for this head impact study. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactBuilder .
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateHeadImpactBuilder
Default values.
Property | Value |
---|---|
ActiveZone |
0 |
COGFrontXOffset.Value |
0 (millimeters part), 0 (inches part) |
COGFrontZOffset.Value |
0 (millimeters part), 0 (inches part) |
COGRearXOffset.Value |
0 (millimeters part), 0 (inches part) |
COGRearZOffset.Value |
0 (millimeters part), 0 (inches part) |
Calculation |
BothSides |
RequirementsControl |
StandardDriven |
VisualizeZone |
0 |
ZoneDistance.Value |
0 (millimeters part), 0 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.Features.VehicleDesign.HeadImpactBuilder.AddAdditionalPillarFeature | ( | NXOpen.Features.VehicleDesign.HeadImpactOPillar | feature | ) |
The method to add an additional pillar feature.
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
feature |
unsafe void NXOpen.Features.VehicleDesign.HeadImpactBuilder.AddAdditionalRailFeature | ( | NXOpen.Features.VehicleDesign.HeadImpactOtherRail | feature | ) |
The method to add an additional side rail feature.
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
feature |
|
getset |
Returns or sets the activate exclusion zone flag for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the a-pillar feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the b-pillar feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the calculation type for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the center of gravity front longitudunal offset for this head impact study.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the center of gravity front vertical offset for this head impact study.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the center of gravity rear longitudunal offset for this head impact study.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the center of gravity rear vertical offset for this head impact study.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the front header feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the loading used for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the rear header feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the rear pillar feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the side rail feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the upper roof feature for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualize exclusion zone flag for this head impact study.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the exclusion zone distance for this head impact study.
Created in NX9.0.0
License requirements: None.