NXOpen .NET Reference
12.0.0
|
Represents a Features.VehicleDesign.SeatBeltAnchorage builder More...
Public Types | |
enum | StandardTypes { J383SeatBeltAnchorage, J1369ChildRestraintTetherStraps, BothJ383AndJ1369, ECE14SafetyBeltAnchorage, Ece14isofix } |
the standard type More... | |
enum | UpperAreaType { Yes, No } |
the upper area type More... | |
enum | LowerAreaType { Yes, No } |
the lower area type More... | |
enum | AnchorageLocationTypes { VehicleStructure, SeatAssembly } |
the seat belt anchorage location type More... | |
enum | RoutingTypes { OutsideSeatThruSeatSpring, ToAnchorage } |
the seat belt routing type More... | |
enum | SeatTypes { MovableFront, MovableRear, Fixed } |
the seat type More... | |
enum | SeatPositionTypes { Left, Right, NotOutboard } |
the seat position type More... | |
enum | ATLType { Yes, No } |
the show ATL type More... | |
enum | LowerLimitType { Length450, Length500 } |
the lower limit type More... | |
enum | LOneLimitType { Degree30And80, Degree50And70 } |
the lone limit type More... | |
enum | LTwoLimitType { Degree45And80, Degree50And70 } |
the ltwo limit type More... | |
Public Member Functions | |
unsafe void | J383Illu () |
Shows an illustration picture for standard j383 More... | |
unsafe void | J1369Illu () |
Shows an illustration picture for standard j1369 More... | |
unsafe void | Ece14SafeIllu () |
Shows an illustration picture for standard ECER14 safety belt anchorage More... | |
unsafe void | Ece14Isofix () |
Shows an illustration picture for standard ECER14 ISOFIX More... | |
unsafe NXOpen.Point | CreatePointWithBaseDataSGRPExpression () |
Create a point according to Base Data SGRP expressions More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.AnchorageLocationTypes | AnchorageLocation [get, set] |
Returns or sets the anchorage location type More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.ATLType | Atl [get, set] |
Returns or sets the atl option More... | |
unsafe double | BackAngleDbl [get, set] |
Returns or sets the value of back angle More... | |
unsafe NXOpen.Expression | BackAngleDim [get] |
Returns the dimension expression for back angle More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.RoutingTypes | BeltRouting [get, set] |
Returns or sets the belt routing type More... | |
unsafe NXOpen.Expression | FloorHeightDim [get] |
Returns the dimension expression for floor height More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.LOneLimitType | L1Limit [get, set] |
Returns or sets the l1 limit option More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.LTwoLimitType | L2Limit [get, set] |
Returns or sets the l2 limit option More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.LowerAreaType | LowerArea [get, set] |
Returns or sets the lower area More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.LowerLimitType | LowerLimit [get, set] |
Returns or sets the lower limit option More... | |
unsafe NXOpen.Expression | SDimension [get] |
Returns the dimension expression for S dimension More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.SeatPositionTypes | SeatPosition [get, set] |
Returns or sets the seat position type More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.SeatTypes | SeatType [get, set] |
Returns or sets the seat type More... | |
unsafe NXOpen.Point | SgrpPoint [get, set] |
Returns or sets the SgRp point More... | |
unsafe NXOpen.Expression | SgrpXvalDim [get] |
Returns the dimension expression for the X coordinate of SgRp More... | |
unsafe NXOpen.Expression | SgrpYvalDim [get] |
Returns the dimension expression for the Y coordinate of SgRp More... | |
unsafe NXOpen.Expression | SgrpZvalDim [get] |
Returns the dimension expression for the Z coordinate of SgRp More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.StandardTypes | Standard [get, set] |
Returns or sets the standard for seat belt anchorage More... | |
unsafe string | StringLimit1 [get, set] |
Returns or sets the first angle limit More... | |
unsafe string | StringLimit2 [get, set] |
Returns or sets the second angle limit More... | |
unsafe NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.UpperAreaType | UpArea [get, set] |
Returns or sets the upper area More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.VehicleDesign.SeatBeltAnchorage builder
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateSeatBeltAnchorageBuilder
Default values.
Property | Value |
---|---|
AnchorageLocation |
VehicleStructure |
Atl |
No |
BackAngleDbl |
22 |
BackAngleDim.Value |
22 |
BeltRouting |
OutsideSeatThruSeatSpring |
FloorHeightDim.Value |
325 (millimeters part), 12.8 (inches part) |
LowerArea |
Yes |
SDimension.Value |
140 (millimeters part), 5.51 (inches part) |
SeatPosition |
Left |
SeatType |
MovableFront |
SgrpXvalDim.Value |
1500 (millimeters part), 59.06 (inches part) |
SgrpYvalDim.Value |
-400 (millimeters part), -15.75 (inches part) |
SgrpZvalDim.Value |
650 (millimeters part), 25.59 (inches part) |
Standard |
J383SeatBeltAnchorage |
UpArea |
Yes |
Created in NX11.0.0
unsafe NXOpen.Point NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.CreatePointWithBaseDataSGRPExpression | ( | ) |
Create a point according to Base Data SGRP expressions
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.Ece14Isofix | ( | ) |
Shows an illustration picture for standard ECER14 ISOFIX
Created in NX11.0.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe void NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.Ece14SafeIllu | ( | ) |
Shows an illustration picture for standard ECER14 safety belt anchorage
Created in NX11.0.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe void NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.J1369Illu | ( | ) |
Shows an illustration picture for standard j1369
Created in NX6.0.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe void NXOpen.Features.VehicleDesign.SeatBeltAnchorageBuilder.J383Illu | ( | ) |
Shows an illustration picture for standard j383
Created in NX6.0.0
License requirements: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the anchorage location type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the atl option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value of back angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the dimension expression for back angle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the belt routing type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the dimension expression for floor height
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the l1 limit option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the l2 limit option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the lower area
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the lower limit option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the dimension expression for S dimension
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the seat position type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the seat type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the SgRp point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the dimension expression for the X coordinate of SgRp
Created in NX6.0.0
License requirements: None.
|
get |
Returns the dimension expression for the Y coordinate of SgRp
Created in NX6.0.0
License requirements: None.
|
get |
Returns the dimension expression for the Z coordinate of SgRp
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the standard for seat belt anchorage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the first angle limit
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the second angle limit
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the upper area
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")