NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarBuilder . More...
Public Member Functions | |
unsafe void | Initialize (NXOpen.Features.VehicleDesign.HeadImpactBuilder parent, int row) |
The Additional Pillar initialize method. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactOPillarWizardBuilder | Geometry [get] |
Returns the Additional Pillar Geometry builder, which represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarWizardBuilder . More... | |
unsafe NXOpen.Features.VehicleDesign.HeadImpactOPillarDetailBuilder | Parameters [get] |
Returns the Additional Pillar Parameters builder, which represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarDetailBuilder . More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarBuilder .
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateHeadImpactOpillarBuilder
Created in NX9.0.0
unsafe void NXOpen.Features.VehicleDesign.HeadImpactOPillarBuilder.Initialize | ( | NXOpen.Features.VehicleDesign.HeadImpactBuilder | parent, |
int | row | ||
) |
The Additional Pillar initialize method.
Created in NX9.0.0
License requirements: nx_general_packaging ("NX General Packaging")
parent | |
row |
|
get |
Returns the Additional Pillar Geometry builder, which represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarWizardBuilder .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Additional Pillar Parameters builder, which represents a NXOpen.Features.VehicleDesign.HeadImpactOPillarDetailBuilder .
Created in NX9.0.0
License requirements: None.