NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.InnerAngle builder, used to create or edit inner angle feature. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the inner angle. More... | |
enum | WheelSizeType { StaticRadius, Diameter } |
Represents the wheel size types to calculate inner angle output. More... | |
enum | CalculationMethodType { Circular, Interpolated } |
Represents the calculation method types to calculate inner angle output. More... | |
enum | VisualizationType { Curve, Surface, CurveandSurface } |
Represents the visualization types of the output. More... | |
Properties | |
unsafe NXOpen.Features.VehicleDesign.InnerAngleBuilder.CalculationMethodType | CalculationMethod [get, set] |
Returns or sets the calculation method type which determines the calculation method in the inner angle. More... | |
unsafe NXOpen.ScCollector | CarBodyFaces [get] |
Returns the selected car body faces for measurement. More... | |
unsafe NXOpen.Expression | InnerAngle [get] |
Returns the expression containing the inner angle. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the inner angle. More... | |
unsafe NXOpen.Features.VehicleDesign.InnerAngleBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe bool | ShowDistanceMeasurement [get, set] |
Returns or sets the value to show distance measurement. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the inner angle. More... | |
unsafe NXOpen.Features.VehicleDesign.InnerAngleBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the inner angle output. More... | |
unsafe NXOpen.Features.VehicleDesign.InnerAngleBuilder.WheelSizeType | WheelSize [get, set] |
Returns or sets the wheel size type which determines the size of the wheels in the inner angle. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.InnerAngle builder, used to create or edit inner angle feature.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateInnerAngleBuilder
Default values.
Property | Value |
---|---|
CalculationMethod |
Circular |
InnerAngle.Value |
14 |
RequirementsControl |
StandardDriven |
ShowDistanceMeasurement |
0 |
Visualization |
Curve |
WheelSize |
StaticRadius |
Created in NX8.5.0
|
getset |
Returns or sets the calculation method type which determines the calculation method in the inner angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the selected car body faces for measurement.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the inner angle.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading used in the inner angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value to show distance measurement.
True will show the distance measurement. False will hide the distance measurement.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the inner angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the inner angle output.
See NXOpen.Features.VehicleDesign.InnerAngleBuilder.VisualizationType for valid values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel size type which determines the size of the wheels in the inner angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")