NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.WheelFixing builder used to create or edit a vehicle design wheel fixing. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the wheel fixing. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the wheel fixing positions. More... | |
enum | WheelSizeType { StaticRadius, Diameter } |
Represents the wheel size used to indicate if the wheel fixing is based on static radius or the diameter of the wheels. More... | |
enum | ShapeType { Block, CircleSegment } |
Represents the shape used to indicate if the wheel fixing is a block or a circle segment. More... | |
enum | ObjectPositionType { WheelExtents, WheelContact } |
Represents the object position used to indicate if the wheel fixing is positioned at the theoretically widest dimension of the wheel (diameter) or exactly at the wheel geometry of the base data. More... | |
Properties | |
unsafe NXOpen.Expression | HeightZ [get] |
Returns the expression that contains the value which indicates the height Z of the wheel fixing when the shape is block. More... | |
unsafe NXOpen.Expression | LengthX [get] |
Returns the expression that contains the value which indicates the Length X of the wheel fixing when the shape is block. More... | |
unsafe NXOpen.Expression | LevelZ [get] |
Returns the expression that contains the value which indicates the level Z of the wheel fixing when the shape is circle segment. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the wheel fixing. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder.ObjectPositionType | ObjectPosition [get, set] |
Returns or sets the wheel fixing object position. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder.PositionType | Position [get, set] |
Returns or sets the wheel fixing position. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the expression that contains the value which indicates the radius of the wheel fixing when the shape is circle segment. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder.ShapeType | Shape [get, set] |
Returns or sets the wheel fixing shape. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the wheel fixing. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelFixingBuilder.WheelSizeType | WheelSize [get, set] |
Returns or sets the wheel size of the wheel fixing. More... | |
unsafe NXOpen.Expression | WidthY [get] |
Returns the expression that contains the value which indicates the Width Y of the wheel fixing when the shape is block. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.WheelFixing builder used to create or edit a vehicle design wheel fixing.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateWheelFixingBuilder
Default values.
Property | Value |
---|---|
HeightZ.Value |
0 |
LengthX.Value |
0 |
LevelZ.Value |
0 |
ObjectPosition |
WheelExtents |
Position |
Front |
Radius.Value |
0 |
RequirementsControl |
StandardDriven |
Shape |
Block |
WheelSize |
StaticRadius |
WidthY.Value |
0 |
Created in NX8.5.0
|
get |
Returns the expression that contains the value which indicates the height Z of the wheel fixing when the shape is block.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression that contains the value which indicates the Length X of the wheel fixing when the shape is block.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression that contains the value which indicates the level Z of the wheel fixing when the shape is circle segment.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading used in the wheel fixing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel fixing object position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel fixing position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression that contains the value which indicates the radius of the wheel fixing when the shape is circle segment.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel fixing shape.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the wheel fixing.
Only used when the requirements control type is NXOpen.Features.VehicleDesign.WheelFixingBuilder.RequirementsControlType.StandardDriven .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel size of the wheel fixing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression that contains the value which indicates the Width Y of the wheel fixing when the shape is block.
Created in NX8.5.0
License requirements: None.