NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.GroundClearance builder. More...
Public Types | |
enum | RequirementControls { StandardDriven, UserDefined } |
This enum represents the standard or user defined requirement options for ground clearance. More... | |
enum | WheelType { StaticRadius, Diameter } |
Represents the type of the wheel size option for ground clearance. More... | |
enum | SurfaceLengthType { FrontToRear, FullVehicle } |
Represents the type of general surface length to create ground clearace. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the ground clearance positions. More... | |
enum | SectionCurveType { HorizontalLine, CircularArc } |
Represents the type of under axle section curve type to create ground clearace. More... | |
enum | VisualizationTypes { Curve, Surface, CurveandSurface } |
This enum represents the output definition options. More... | |
Properties | |
unsafe NXOpen.Expression | DistanceToRoadGeneral [get] |
Returns the expression that contains the value which indicates the distance from general surface to road general. More... | |
unsafe NXOpen.Expression | DistanceToRoadUnderAxle [get] |
Returns the expression that contains the value which indicates the distance from the under axle surface to road. More... | |
unsafe bool | ExtendSurface [get, set] |
Returns or sets the indication if use surface extension. More... | |
unsafe NXOpen.Expression | ExtensionFactor [get] |
Returns the expression that contains the value which indicates the extension factor. More... | |
unsafe NXOpen.ScCollector | FrontUnderAxleFace [get] |
Returns the faces representing the car body geometry for measuring distance to the front under axle surface. More... | |
unsafe NXOpen.ScCollector | GeneralClearanceFace [get] |
Returns the faces representing the car body geometry for measuring distance to the general surface. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading to be applied. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.PositionType | Position [get, set] |
Returns or sets the position of the under axle surface. More... | |
unsafe NXOpen.ScCollector | RearUnderAxleFace [get] |
Returns the faces representing the car body geometry for measuring distance to the rear under axle surface. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.RequirementControls | RequirementsControl [get, set] |
Returns or sets the value to determine what type of requirement is controlling the ground clearance values. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.SectionCurveType | SectionCurve [get, set] |
Returns or sets the section curve type of the under axle surface. More... | |
unsafe bool | ShowDistanceMeasurement [get, set] |
Returns or sets the value indicating if the distance measurement should be displayed. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard to be used for this ground clearance feature. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.SurfaceLengthType | SurfaceLength [get, set] |
Returns or sets the surface length type which determines the length of the general surface. More... | |
unsafe bool | UseGeneralSurface [get, set] |
Returns or sets the indication if the general surface will be created. More... | |
unsafe bool | UseUnderAxleSurface [get, set] |
Returns or sets the indication if the under axle surface will be created. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.VisualizationTypes | Visualization [get, set] |
Returns or sets the visualization type of the ground clearance output. More... | |
unsafe NXOpen.Features.VehicleDesign.GroundClearanceBuilder.WheelType | WheelSize [get, set] |
Returns or sets the wheel size definition. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.GroundClearance builder.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateGroundClearanceBuilder
Default values.
Property | Value |
---|---|
DistanceToRoadGeneral.Value |
200 (millimeters part), 7.9 (inches part) |
DistanceToRoadUnderAxle.Value |
100 (millimeters part), 3.9 (inches part) |
ExtendSurface |
0 |
ExtensionFactor.Value |
1000 |
Position |
Front |
RequirementsControl |
StandardDriven |
SectionCurve |
HorizontalLine |
ShowDistanceMeasurement |
1 |
SurfaceLength |
FrontToRear |
UseGeneralSurface |
1 |
UseUnderAxleSurface |
1 |
Visualization |
Surface |
WheelSize |
StaticRadius |
Created in NX8.5.0
|
get |
Returns the expression that contains the value which indicates the distance from general surface to road general.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression that contains the value which indicates the distance from the under axle surface to road.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indication if use surface extension.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression that contains the value which indicates the extension factor.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces representing the car body geometry for measuring distance to the front under axle surface.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces representing the car body geometry for measuring distance to the general surface.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading to be applied.
Can only be modified when requirements control is NXOpen.Features.VehicleDesign.GroundClearanceBuilder.RequirementControls.UserDefined .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the position of the under axle surface.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the faces representing the car body geometry for measuring distance to the rear under axle surface.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the value to determine what type of requirement is controlling the ground clearance values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the section curve type of the under axle surface.
See NXOpen.Features.VehicleDesign.GroundClearanceBuilder.SectionCurveType for valid values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value indicating if the distance measurement should be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard to be used for this ground clearance feature.
Only valid when requirements control is NXOpen.Features.VehicleDesign.GroundClearanceBuilder.RequirementControls.StandardDriven .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the surface length type which determines the length of the general surface.
See NXOpen.Features.VehicleDesign.GroundClearanceBuilder.SurfaceLengthType for valid values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the general surface will be created.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the under axle surface will be created.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the ground clearance output.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel size definition.
Can only be modified when requirements control is NXOpen.Features.VehicleDesign.GroundClearanceBuilder.RequirementControls.UserDefined .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")