NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder builder used to import and export expressions from and to a spreadsheet. More...
Public Types | |
enum | OperateOptions { Import, Export } |
This enum represents the import or export operate options More... | |
enum | ExportOptions { NewItem, ExistingItem } |
This enum represents the option to indicate if the expressions are to be exported to a new item or an existing item in Teamcenter. More... | |
Public Member Functions | |
unsafe void | AssignItemNumber (out string itemId, out string itemName, out string itemRevision, out bool idSensitivity, out bool revSensitivity) |
Used to assign Item number and revision in Teamcenter . More... | |
unsafe void | AssignItemRevision (string itemId, out string itemRevision, out bool revSensitivity) |
Used to assign Item revision in Teamcenter. More... | |
unsafe void | SetObjectCreateBuilder (NXOpen.PDM.ObjectCreateBuilder objectCreateBuilder) |
Sets NXOpen.PDM.ObjectCreateBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DatasetName [get, set] |
Returns or sets the name of the Teamcenter dataset from which the spreadsheet is to be imported from or exported to. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder.ExportOptions | ExportOption [get, set] |
Returns or sets the option which indicates if the expressions are to be exported a new create item or an existing item in Teamcenter. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder.OperateOptions | OperateOption [get, set] |
Returns or sets the option which indicates if the spreadsheet is to be imported or exported. More... | |
unsafe bool | OverrideExistingExpressions [get, set] |
Returns or sets the value which indicates whether to override existing expressions in the work part when importing. More... | |
unsafe string | SpreadSheetFileName [get, set] |
Returns or sets the spreadsheet name which indicates the spreadsheet to be imported or exported. More... | |
unsafe string | SpreadsheetItemID [get, set] |
Returns or sets the item ID number which indicates the item that the spreadsheet is to be imported from or exported to. More... | |
unsafe string | SpreadsheetItemName [get, set] |
Returns or sets the item name of the spreadsheet in Teamcenter. More... | |
unsafe string | SpreadsheetItemRevision [get, set] |
Returns or sets the item revision of the spreadsheet that is to be imported from or exported to. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder builder used to import and export expressions from and to a spreadsheet.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateBaseDataImportExportBuilder
Default values.
Property | Value |
---|---|
ExportOption |
NewItem |
OperateOption |
Import |
OverrideExistingExpressions |
0 |
Created in NX8.5.0
unsafe void NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder.AssignItemNumber | ( | out string | itemId, |
out string | itemName, | ||
out string | itemRevision, | ||
out bool | idSensitivity, | ||
out bool | revSensitivity | ||
) |
Used to assign Item number and revision in Teamcenter .
Created in NX8.5.0
License requirements: gateway ("UG GATEWAY")
itemId | |
itemName | |
itemRevision | |
idSensitivity | |
revSensitivity |
unsafe void NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder.AssignItemRevision | ( | string | itemId, |
out string | itemRevision, | ||
out bool | revSensitivity | ||
) |
Used to assign Item revision in Teamcenter.
Created in NX8.5.0
License requirements: gateway ("UG GATEWAY")
itemId | |
itemRevision | |
revSensitivity |
unsafe void NXOpen.Features.VehicleDesign.BaseDataImportExportBuilder.SetObjectCreateBuilder | ( | NXOpen.PDM.ObjectCreateBuilder | objectCreateBuilder | ) |
Sets NXOpen.PDM.ObjectCreateBuilder
Created in NX10.0.0
License requirements: gateway ("UG GATEWAY")
objectCreateBuilder |
|
getset |
Returns or sets the name of the Teamcenter dataset from which the spreadsheet is to be imported from or exported to.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the option which indicates if the expressions are to be exported a new create item or an existing item in Teamcenter.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the option which indicates if the spreadsheet is to be imported or exported.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the value which indicates whether to override existing expressions in the work part when importing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the spreadsheet name which indicates the spreadsheet to be imported or exported.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the item ID number which indicates the item that the spreadsheet is to be imported from or exported to.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the item name of the spreadsheet in Teamcenter.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the item revision of the spreadsheet that is to be imported from or exported to.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: gateway ("UG GATEWAY")