NXOpen .NET Reference
12.0.0
|
A NXOpen.Features.VehicleDesign.AllAroundVisionBuilder used to create or edit a vehicle design NXOpen.Features.VehicleDesign.AllAroundVision feature. More...
Public Types | |
enum | Types { Pillars, Windows } |
Used to indicate the type of obstructing geometry to use. More... | |
enum | WindowTypes { Face, Curve } |
Used to indicate the type of geometry used to define the window. More... | |
Public Member Functions | |
unsafe NXOpen.Point | CreatePointWithBaseDataSGRPExpression () |
Create a point according to Base Data SGRP expressions More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | CarGeometry [get] |
Returns the faces representing the car geometry to use as obstructing elements. More... | |
unsafe bool | CreateIntersectionGeometry [get, set] |
Returns or sets the indication if the intersection geometry should be created. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.ScCollector | FrontHeadRestGeometry [get] |
Returns the faces representing the front head rest geometry to use as obstructing elements. More... | |
unsafe NXOpen.NXColor | ObstructedColor [get, set] |
Returns or sets the color of the obstructed area. More... | |
unsafe NXOpen.ScCollector | RearHeadRestGeometry [get] |
Returns the faces representing the rear head rest geometry to use as obstructing elements. More... | |
unsafe NXOpen.Point | SeatReferencePoint [get, set] |
Returns or sets the seat reference point(SgRP). More... | |
unsafe int | Translucency [get, set] |
Returns or sets the translucency of the vision area. More... | |
unsafe NXOpen.Features.VehicleDesign.AllAroundVisionBuilder.Types | Type [get, set] |
Returns or sets the type of obstructing geometry being supplied. More... | |
unsafe bool | UseFrontHeadRests [get, set] |
Returns or sets the indication if the front head rests geometry should be used. More... | |
unsafe bool | UseRearHeadRests [get, set] |
Returns or sets the indication if rear head rests geometry should be used. More... | |
unsafe bool | UseWireFrameOnly [get, set] |
Returns or sets the indication if only wire frame should be used. More... | |
unsafe NXOpen.NXColor | VisibleColor [get, set] |
Returns or sets the color of the visible area. More... | |
unsafe NXOpen.Expression | VisionAreaRadius [get] |
Returns the radius of a circle definiing the vision area. More... | |
unsafe NXOpen.Section | WindowCurveGeometry [get] |
Returns the curves representing the window geometry to use as non-obstructing elements. More... | |
unsafe NXOpen.ScCollector | WindowFaceGeometry [get] |
Returns the faces representing the window geometry to use as non-obstructing elements. More... | |
unsafe NXOpen.Features.VehicleDesign.AllAroundVisionBuilder.WindowTypes | WindowType [get, set] |
Returns or sets the type of geometry used to define the window. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
A NXOpen.Features.VehicleDesign.AllAroundVisionBuilder used to create or edit a vehicle design NXOpen.Features.VehicleDesign.AllAroundVision feature.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateAllAroundVisionBuilder
Default values.
Property | Value |
---|---|
CreateIntersectionGeometry |
0 |
UseFrontHeadRests |
0 |
UseRearHeadRests |
0 |
UseWireFrameOnly |
0 |
VisionAreaRadius.Value |
0 (millimeters part), 0 (inches part) |
WindowType |
Face |
Created in NX8.5.0
unsafe NXOpen.Point NXOpen.Features.VehicleDesign.AllAroundVisionBuilder.CreatePointWithBaseDataSGRPExpression | ( | ) |
Create a point according to Base Data SGRP expressions
Created in NX11.0.1
License requirements: None.
|
get |
Returns the faces representing the car geometry to use as obstructing elements.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the intersection geometry should be created.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the distance tolerance.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the faces representing the front head rest geometry to use as obstructing elements.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the color of the obstructed area.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the faces representing the rear head rest geometry to use as obstructing elements.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the seat reference point(SgRP).
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the translucency of the vision area.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the type of obstructing geometry being supplied.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the front head rests geometry should be used.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if rear head rests geometry should be used.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if only wire frame should be used.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the color of the visible area.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the radius of a circle definiing the vision area.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the curves representing the window geometry to use as non-obstructing elements.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces representing the window geometry to use as non-obstructing elements.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the type of geometry used to define the window.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")