NXOpen .NET Reference
12.0.0
|
The builder to create close range visibility feature. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
This enum represents the standard or user defined requirement options. More... | |
enum | EyePointTypes { Binocular, Monocular } |
This enum represents the binocular or monocular eye position definition options. More... | |
enum | EyePointOffsetTypes { NoOffset, AllOffsets, ForwardOffset, SidewaysOffset, UpwardOffset } |
This enum represents the eye position offset options. More... | |
enum | PositionPaths { BaseData, VehicleObject } |
This enum represents the cylinder position path options. More... | |
enum | PositionMethods { TangentArea, VehicleContact, FrontView } |
This enum represents the cylinder position method options. More... | |
enum | PathPositionTypes { Both, Top, Bottom } |
This enum represents the cylinder path position display options. More... | |
Public Member Functions | |
unsafe void | ValidateBlindVolumes () |
Validate blind volume area from driver side view. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder | CreateCameraListItemBuilder () |
Creates a NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder | CreateDemoCylinderListItemBuilder () |
Creates a NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilderList | CameraList [get] |
Returns the list of NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder defining the camera parameters. More... | |
unsafe NXOpen.Expression | CylinderHeight [get] |
Returns the expression containing the value for the cylinder height. More... | |
unsafe NXOpen.Expression | CylinderRadius [get] |
Returns the expression containing the value for the cylinder radius. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilderList | DemoCylinderList [get] |
Returns the list of NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder defining the demo cylinder parameters. More... | |
unsafe NXOpen.Expression | DistanceFromVehicle [get] |
Returns the expression containing the value for the distance from vehicle. More... | |
unsafe NXOpen.Expression | DriverSideExtension [get] |
Returns the expression containing the value for the driver side extension. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.EyePointOffsetTypes | EyePointOffsetType [get, set] |
Returns or sets the eye point offset types to define the close range visibility. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.EyePointTypes | EyePointType [get, set] |
Returns or sets the eye point types to define the close range visibility. More... | |
unsafe NXOpen.Expression | K1Coefficient [get] |
Returns the expression containing the value for the k1 coefficient used in blind volume checking. More... | |
unsafe NXOpen.Expression | K2Coefficient [get] |
Returns the expression containing the value for the k2 coefficient used in blind volume checking. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the close range visibility. More... | |
unsafe NXOpen.Section | MirrorBoundary [get] |
Returns the curves selection used to identify the mirror boundary section. More... | |
unsafe NXOpen.ScCollector | MirrorFaces [get] |
Returns the faces selection used to identify the mirror surfaces. More... | |
unsafe NXOpen.SelectNXObjectList | MirrorFacetBodies [get] |
Returns the facet selection used to identify the mirror facet bodies. More... | |
unsafe NXOpen.Point | MirrorRotationPoint [get, set] |
Returns or sets the mirror rotation point specified. More... | |
unsafe NXOpen.Expression | MirrorRotationYAngle [get] |
Returns the mirror rotation angle around vehicle Y axis after Z axis. More... | |
unsafe NXOpen.Expression | MirrorRotationZAngle [get] |
Returns the mirror rotation angle around vehicle Z axis. More... | |
unsafe NXOpen.ScCollector | ObstructionFaces [get] |
Returns the faces selection used to identify the vehicle obstruction surfaces. More... | |
unsafe NXOpen.SelectNXObjectList | ObstructionFacetBodies [get] |
Returns the faces selection used to identify the vehicle obstruction facet bodies. More... | |
unsafe NXOpen.Expression | PassengerSideExtension [get] |
Returns the expression containing the value for the passenger side extension. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.PathPositionTypes | PathPositionType [get, set] |
Returns or sets the path position types used to define close range visibility. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.PositionMethods | PositionMethod [get, set] |
Returns or sets the position method types to define the close range visibility. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.PositionPaths | PositionPath [get, set] |
Returns or sets the position path types to define the close range visibility. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control types to define the close range visibility. More... | |
unsafe bool | RotateMirrorFace [get, set] |
Returns or sets the indication if the mirror face will be rotated. More... | |
unsafe bool | ShowBlindVolume [get, set] |
Returns or sets the indication if blind volume will be displayed. More... | |
unsafe bool | ShowExtendedEyes [get, set] |
Returns or sets the indication if extended eyes will be displayed. More... | |
unsafe bool | ShowEyeLabels [get, set] |
Returns or sets the indication if eye labels will be displayed. More... | |
unsafe bool | ShowEyePoints [get, set] |
Returns or sets the indication if eye points will be displayed. More... | |
unsafe bool | ShowPath [get, set] |
Returns or sets the indication if demo cylinder path will be displayed. More... | |
unsafe bool | ShowPathPoints [get, set] |
Returns or sets the indication if demo cylinder point position on path will be displayed. More... | |
unsafe bool | ShowSightRays [get, set] |
Returns or sets the indication if blind volume sight rays will be displayed. More... | |
unsafe bool | ShowTorsoLine [get, set] |
Returns or sets the indication if torso line will be displayed. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard types to define the close range visibility. More... | |
unsafe double | StepValue [get, set] |
Returns or sets the step value to control the accurate for demo cylinder visibility and blind volume area calculation. More... | |
unsafe bool | UseMirror [get, set] |
Returns or sets the indication if the mirror will be used. More... | |
unsafe NXOpen.ScCollector | VehicleBodies [get] |
Returns the bodies selection used to identify vehicle bodies. More... | |
unsafe NXOpen.SelectNXObjectList | VehicleFacetBodies [get] |
Returns the bodies selection used to identify vehicle facet bodies. More... | |
unsafe NXOpen.ScCollector | WindowFaces [get] |
Returns the faces selection used to identify the vehicle window surfaces. More... | |
unsafe NXOpen.SelectNXObjectList | WindowFacetBodies [get] |
Returns the faces selection used to identify the vehicle window facet bodies. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
The builder to create close range visibility feature.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateCloseRangeVisibilityBuilder
Default values.
Property | Value |
---|---|
CylinderHeight.Value |
1000 (millimeters part), 40 (inches part) |
CylinderRadius.Value |
150 (millimeters part), 6 (inches part) |
DistanceFromVehicle.Value |
2000 (millimeters part), 78.7 (inches part) |
DriverSideExtension.Value |
700 (millimeters part), 27.5 (inches part) |
EyePointOffsetType |
NoOffset |
EyePointType |
Binocular |
K1Coefficient.Value |
0.292 |
K2Coefficient.Value |
203 (millimeters part), 7.99 (inches part) |
MirrorRotationYAngle.Value |
0 |
MirrorRotationZAngle.Value |
0 |
PassengerSideExtension.Value |
900 (millimeters part), 35.4 (inches part) |
PathPositionType |
Both |
PositionMethod |
TangentArea |
PositionPath |
BaseData |
RequirementsControl |
StandardDriven |
RotateMirrorFace |
0 |
ShowBlindVolume |
0 |
ShowExtendedEyes |
0 |
ShowEyeLabels |
0 |
ShowEyePoints |
0 |
ShowPath |
0 |
ShowPathPoints |
0 |
ShowSightRays |
0 |
ShowTorsoLine |
0 |
StepValue |
0.5 |
UseMirror |
0 |
Created in NX8.5.0
unsafe NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.CreateCameraListItemBuilder | ( | ) |
Creates a NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.CreateDemoCylinderListItemBuilder | ( | ) |
Creates a NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
unsafe void NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.ValidateBlindVolumes | ( | ) |
Validate blind volume area from driver side view.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
|
get |
Returns the list of NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder defining the camera parameters.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the cylinder height.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the cylinder radius.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the list of NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder defining the demo cylinder parameters.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the distance from vehicle.
Only valid when position method equals to front view type.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the driver side extension.
Only valid when position method equals to front view type.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the eye point offset types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the eye point types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the value for the k1 coefficient used in blind volume checking.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the k2 coefficient used in blind volume checking.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading used in the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the curves selection used to identify the mirror boundary section.
Only valid when use mirror is checked.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces selection used to identify the mirror surfaces.
Only valid when use mirror is checked.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the facet selection used to identify the mirror facet bodies.
Only valid when use mirror is checked.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the mirror rotation point specified.
Only valid when rotate mirror face is checked.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the mirror rotation angle around vehicle Y axis after Z axis.
Only valid when rotate mirror face is checked.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the mirror rotation angle around vehicle Z axis.
Only valid when rotate mirror face is checked.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces selection used to identify the vehicle obstruction surfaces.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces selection used to identify the vehicle obstruction facet bodies.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the expression containing the value for the passenger side extension.
Only valid when position method equals to front view type.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the path position types used to define close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the position method types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the position path types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the requirements control types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the mirror face will be rotated.
Only valid when use mirror is checked.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if blind volume will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if extended eyes will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if eye labels will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if eye points will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if demo cylinder path will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if demo cylinder point position on path will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if blind volume sight rays will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if torso line will be displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard types to define the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the step value to control the accurate for demo cylinder visibility and blind volume area calculation.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the mirror will be used.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the bodies selection used to identify vehicle bodies.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the bodies selection used to identify vehicle facet bodies.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the faces selection used to identify the vehicle window surfaces.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces selection used to identify the vehicle window facet bodies.
Created in NX11.0.0
License requirements: None.