NXOpen .NET Reference
12.0.0
|
Represents the builder to create demo cylinder list item used for close range visibility. More...
Public Types | |
enum | ValidateTypes { Simple, Detailed } |
This enum represents the simple or detailed checking options to validate demo cylinders visibility. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | PositionOnPath [get] |
Returns the percentage value of position on demo cylinder path to define the demo cylinder. More... | |
unsafe bool | ShowDemoCylinder [get, set] |
Returns or sets the indication if demo cylinder will be shown. More... | |
unsafe bool | ShowDemoCylinderRay [get, set] |
Returns or sets the indication if demo cylinder ray will be shown. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder.ValidateTypes | ValidateType [get, set] |
Returns or sets the validate checking types to define the close range visibility for the demo cylinders. More... | |
Represents the builder to create demo cylinder list item used for close range visibility.
To create a new instance of this class, use NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.CreateDemoCylinderListItemBuilder
Created in NX8.5.0
unsafe bool NXOpen.Features.VehicleDesign.CloseRangeDemoCylinderListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the percentage value of position on demo cylinder path to define the demo cylinder.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indication if demo cylinder will be shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if demo cylinder ray will be shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the validate checking types to define the close range visibility for the demo cylinders.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")