NXOpen .NET Reference
12.0.0
|
Represents the builder to create camera list item used for close range visibility. More...
Public Types | |
enum | Types { Round, Rectangle, Face } |
This enum represents the camera definition options to define the close range visibility. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Axis | CameraAxis [get, set] |
Returns or sets the selected axis defining the camera direction. More... | |
unsafe NXOpen.CoordinateSystem | CameraCsys [get, set] |
Returns or sets the coordinate system specifying the camera position. More... | |
unsafe NXOpen.ScCollector | CameraFace [get] |
Returns the face selections used to identify the camera surface. More... | |
unsafe NXOpen.SelectNXObjectList | CameraFacetBodies [get] |
Returns the facet selections used to identify the camera facet bod. More... | |
unsafe NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder.Types | CameraType [get, set] |
Returns or sets the camera definition type used by the close range visibility. More... | |
unsafe bool | FaceReverse [get, set] |
Returns or sets the indication if the selected camera face surface should be reversed. More... | |
unsafe NXOpen.Expression | HorizontalLength [get] |
Returns the expression containing the value for the horizontal legth. More... | |
unsafe NXOpen.Expression | InitialRadius [get] |
Returns the expression containing the value for the initial radius. More... | |
unsafe bool | UseCamera [get, set] |
Returns or sets the indication if the defined camera will be used for visibility compute. More... | |
unsafe NXOpen.Expression | VerticalLength [get] |
Returns the expression containing the value for the vertical legth. More... | |
unsafe NXOpen.Expression | ViewAngle [get] |
Returns the expression containing the value for the view angle. More... | |
Represents the builder to create camera list item used for close range visibility.
To create a new instance of this class, use NXOpen.Features.VehicleDesign.CloseRangeVisibilityBuilder.CreateCameraListItemBuilder
Created in NX8.5.0
unsafe bool NXOpen.Features.VehicleDesign.CloseRangeCameraListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the selected axis defining the camera direction.
Only valid when the camera type is round.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the coordinate system specifying the camera position.
Only valid when the camera type is rectangle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the face selections used to identify the camera surface.
Only valid when the camera type is face.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the facet selections used to identify the camera facet bod.
Only valid when the camera type is facet body.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the camera definition type used by the close range visibility.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the selected camera face surface should be reversed.
Only valid when the camera type is face.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the value for the horizontal legth.
Only valid when the camera type is rectangle.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the initial radius.
Only valid when the camera type is round.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the defined camera will be used for visibility compute.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the value for the vertical legth.
Only valid when the camera type is rectangle.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the value for the view angle.
Created in NX8.5.0
License requirements: None.