NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.CrashBarrier builder to create and edit a vehicle design crash barrier. More...
Public Types | |
enum | RequirementsControlsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the crash barrier. More... | |
enum | ShapeType { RCAR2004Front, RCAR2004Rear, Rcar2006, Iihs2009, IIHS2009MultiDomain, RCAR2006MultiDomain } |
Represents the shape types. More... | |
enum | CrossPositionType { Centered, Overlap } |
Represents the cross position types. More... | |
enum | OverlapSideType { Right, Left } |
Represents the overlap side types for the front and rear barriers. More... | |
enum | PositionObjectType { BaseData, VehicleObject } |
Represents the position object types. More... | |
enum | SidePositionType { Left, Right, Both } |
Represents the position types for side barrier. More... | |
enum | SideOverlapSideType { Front, Rear } |
Represents the overlap side types for side barrier. More... | |
Properties | |
unsafe bool | ActiveFront [get, set] |
Returns or sets the value indicating if the front barrier is displayed. More... | |
unsafe bool | ActiveRear [get, set] |
Returns or sets the value indicating if the rear barrier is displayed. More... | |
unsafe bool | ActiveSide [get, set] |
Returns or sets the value indicating if the side barrier is displayed. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.CrossPositionType | FrontCrossPosition [get, set] |
Returns or sets the cross position type of front barrier. More... | |
unsafe NXOpen.Expression | FrontHeightAboveRoad [get] |
Returns the expression containing the height above road value of front barrier. More... | |
unsafe string | FrontLoading [get, set] |
Returns or sets the loading applied to the vehicle front used in the crash barrier. More... | |
unsafe NXOpen.Expression | FrontOverlapPercentage [get] |
Returns the expression containing the overlap percentage of front barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.OverlapSideType | FrontOverlapSide [get, set] |
Returns or sets the overlap side type of front barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.PositionObjectType | FrontPositionObject [get, set] |
Returns or sets the positioing object type of front barrier. More... | |
unsafe NXOpen.SelectNXObjectList | FrontSelectPositioningFacetBodies [get] |
Returns the positioing facet objects of front barrier. More... | |
unsafe NXOpen.ScCollector | FrontSelectPositioningObject [get] |
Returns the positioing objects of front barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.ShapeType | FrontShape [get, set] |
Returns or sets the shape type of front barrier. More... | |
unsafe NXOpen.Expression | FrontShift [get] |
Returns the expression containing the shift value of front barrier. More... | |
unsafe bool | FrontUserDefineWidth [get, set] |
Returns or sets the user defined width type of front barrier. More... | |
unsafe NXOpen.Expression | FrontUserDefineWidthValue [get] |
Returns the expression containing the user defined width value of front barrier. More... | |
unsafe NXOpen.SelectNXObjectList | LeftSideSelectPositioningFacetBodies [get] |
Returns the left side position facet objects of side barrier. More... | |
unsafe NXOpen.ScCollector | LeftSideSelectPositioningObject [get] |
Returns the left side position objects of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.CrossPositionType | RearCrossPosition [get, set] |
Returns or sets the cross position type of rear barrier. More... | |
unsafe NXOpen.Expression | RearHeightAboveRoad [get] |
Returns the expression containing the height above road value of rear barrier. More... | |
unsafe string | RearLoading [get, set] |
Returns or sets the loading applied to the vehicle rear used in the crash barrier. More... | |
unsafe NXOpen.Expression | RearOverlapPercentage [get] |
Returns the expression containing the user defined width value of rear barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.OverlapSideType | RearOverlapSide [get, set] |
Returns or sets the overlap side type of rear barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.PositionObjectType | RearPositionObject [get, set] |
Returns or sets the user defined position object type of rear barrier. More... | |
unsafe NXOpen.SelectNXObjectList | RearSelectPositioningFacetBodies [get] |
Returns the user defined position facet objects of rear barrier. More... | |
unsafe NXOpen.ScCollector | RearSelectPositioningObject [get] |
Returns the user defined position objects of rear barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.ShapeType | RearShape [get, set] |
Returns or sets the shape type of rear barrier. More... | |
unsafe NXOpen.Expression | RearShift [get] |
Returns the expression containing the shift value of rear barrier. More... | |
unsafe bool | RearUserDefineWidth [get, set] |
Returns or sets the user defined width type of rear barrier. More... | |
unsafe NXOpen.Expression | RearUserDefineWidthValue [get] |
Returns the expression containing the user defined width value of rear barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.RequirementsControlsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe NXOpen.SelectNXObjectList | RightSideSelectPositioningFacetBodies [get] |
Returns the right side position facet objects of side barrier. More... | |
unsafe NXOpen.ScCollector | RightSideSelectPositioningObject [get] |
Returns the right side position objects of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.CrossPositionType | SideCrossPosition [get, set] |
Returns or sets the cross position type of side barrier. More... | |
unsafe NXOpen.Expression | SideHeightAboveRoad [get] |
Returns the expression containing the height above road value of side barrier. More... | |
unsafe string | SideLoading [get, set] |
Returns or sets the loading applied to the vehicle side used in the crash barrier. More... | |
unsafe NXOpen.Expression | SideOverlapPercentage [get] |
Returns the expression containing the overlap percentage of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.SideOverlapSideType | SideOverlapSide [get, set] |
Returns or sets the overlap side type of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.SidePositionType | SidePosition [get, set] |
Returns or sets the position type of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.PositionObjectType | SidePositionObject [get, set] |
Returns or sets the side position object type of side barrier. More... | |
unsafe NXOpen.Features.VehicleDesign.CrashBarrierBuilder.ShapeType | SideShape [get, set] |
Returns or sets the shape type of side barrier. More... | |
unsafe NXOpen.Expression | SideShift [get] |
Returns the expression containing the shift value of side barrier. More... | |
unsafe bool | SideUserDefineLength [get, set] |
Returns or sets the user defined width type of side barrier. More... | |
unsafe NXOpen.Expression | SideUserDefineLengthValue [get] |
Returns the expression containing the user defined width value of side barrier. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the crash barrier. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.CrashBarrier builder to create and edit a vehicle design crash barrier.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateCrashBarrierBuilder
Created in NX8.5.0
|
getset |
Returns or sets the value indicating if the front barrier is displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value indicating if the rear barrier is displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value indicating if the side barrier is displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the cross position type of front barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the height above road value of front barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle front used in the crash barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the overlap percentage of front barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the overlap side type of front barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the positioing object type of front barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the positioing facet objects of front barrier.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the positioing objects of front barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the shape type of front barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the shift value of front barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the user defined width type of front barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the user defined width value of front barrier.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the left side position facet objects of side barrier.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the left side position objects of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the cross position type of rear barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the height above road value of rear barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle rear used in the crash barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the user defined width value of rear barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the overlap side type of rear barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the user defined position object type of rear barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the user defined position facet objects of rear barrier.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the user defined position objects of rear barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the shape type of rear barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the shift value of rear barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the user defined width type of rear barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the user defined width value of rear barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the right side position facet objects of side barrier.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the right side position objects of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the cross position type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the height above road value of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle side used in the crash barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the overlap percentage of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the overlap side type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the position type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the side position object type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the shape type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the shift value of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the user defined width type of side barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the user defined width value of side barrier.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the standard used to define the crash barrier.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")