NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.WheelCovering feature builder for wheel covering surface section checking. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the wheel covering. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the wheel covering positions. More... | |
enum | SurfacePlaneType { WheelPlane, PerpendiculartoLoading } |
Represents the type of the surface plane. More... | |
enum | SurfaceSectionType { CircleSection, Adr42, ExtrudeSection } |
Represents the type of the surface section. More... | |
Properties | |
unsafe bool | DisplayIntersectionCurves [get, set] |
Returns or sets the display of the intersection curves. More... | |
unsafe NXOpen.Expression | FrontBottomOffset [get] |
Returns the bottom offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Expression | FrontClearance [get] |
Returns the clearance of the front surface section. More... | |
unsafe NXOpen.Expression | FrontFrontAngle [get] |
Returns the front angle of the front surface section. More... | |
unsafe NXOpen.Expression | FrontFrontOffset [get] |
Returns the front offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Expression | FrontHeight [get] |
Returns the height of the front surface section when front the surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.ScCollector | FrontHubcapSelection [get] |
Returns the front hub cap selection. More... | |
unsafe NXOpen.ScCollector | FrontObjectSelection [get] |
Returns the front object selection. More... | |
unsafe NXOpen.Expression | FrontRadius [get] |
Returns the radius of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection . More... | |
unsafe NXOpen.Expression | FrontRearAngle [get] |
Returns the rear angle of the front surface section. More... | |
unsafe NXOpen.Expression | FrontRearOffset [get] |
Returns the rear offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfacePlaneType | FrontSurfacePlane [get, set] |
Returns or sets the surface plane type of the front surface section. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType | FrontSurfaceSection [get, set] |
Returns or sets the surface section type of the front surface section. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the wheel covering. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.PositionType | Position [get, set] |
Returns or sets the wheel covering position. More... | |
unsafe NXOpen.Expression | RearBottomOffset [get] |
Returns the bottom offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Expression | RearClearance [get] |
Returns the clearance of the rear surface section. More... | |
unsafe NXOpen.Expression | RearDisToWheelCenter [get] |
Returns the distance to the wheel center when rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection . More... | |
unsafe NXOpen.Expression | RearFrontAngle [get] |
Returns the front angle of the rear surface section. More... | |
unsafe NXOpen.Expression | RearFrontOffset [get] |
Returns the front offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Expression | RearHeight [get] |
Returns the height of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.ScCollector | RearHubcapSelection [get] |
Returns the rear hub cap selection. More... | |
unsafe NXOpen.ScCollector | RearObjectSelection [get] |
Returns the rear object selection. More... | |
unsafe NXOpen.Expression | RearRadius [get] |
Returns the radius of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection . More... | |
unsafe NXOpen.Expression | RearRearAngle [get] |
Returns the rear angle of the rear surface section. More... | |
unsafe NXOpen.Expression | RearRearOffset [get] |
Returns the rear offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 . More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfacePlaneType | RearSurfacePlane [get, set] |
Returns or sets the surface plane type of the rear surface section. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType | RearSurfaceSection [get, set] |
Returns or sets the surface section type of the rear surface section. More... | |
unsafe NXOpen.Features.VehicleDesign.WheelCoveringBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the wheel covering. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.WheelCovering feature builder for wheel covering surface section checking.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateWheelCoveringBuilder
Created in NX8.5.0
|
getset |
Returns or sets the display of the intersection curves.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the bottom offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the clearance of the front surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front angle of the front surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the height of the front surface section when front the surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front hub cap selection.
The collector contains the hub cap faces used to create the front surface section shape.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front object selection.
The collector contains the faces used to create the front intersection curves with the front surface section shape.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the radius of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear angle of the front surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear offset of the front surface section when the front surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the surface plane type of the front surface section.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the surface section type of the front surface section.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the loading used in the wheel covering.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel covering position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the bottom offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the clearance of the rear surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the distance to the wheel center when rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front angle of the rear surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the height of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear hub cap selection.
The collector contains the hub cap faces used to create the rear surface section shape.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear object selection.
The collector contains the faces used to create the rear intersection curves with the rear surface section shape.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the radius of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.CircleSection .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear angle of the rear surface section.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the rear offset of the rear surface section when the rear surface section type is NXOpen.Features.VehicleDesign.WheelCoveringBuilder.SurfaceSectionType.Adr42 .
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the surface plane type of the rear surface section.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the surface section type of the rear surface section.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the wheel covering.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")