NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.ReflectionData builder More...
Public Types | |
enum | ResolutionType { Low, Medium, High, Customized } |
the resolution type More... | |
enum | ReflectMethodType { DirectReflect, ReverseReflection } |
the reflection data option type More... | |
Properties | |
unsafe NXOpen.ScCollector | DashSurface [get] |
Returns the reflected object is in the dash surface More... | |
unsafe NXOpen.Point | EyePoint [get, set] |
Returns or sets the eye point More... | |
unsafe bool | IsReflectData [get, set] |
Returns or sets whether to create reflection data as output or not More... | |
unsafe bool | IsReflectTraceCurve [get, set] |
Returns or sets whether to create reflection trace curves as output or not More... | |
unsafe bool | IsRefractData [get, set] |
Returns or sets whether to create refraction data as output or not More... | |
unsafe bool | IsRefractTraceCurve [get, set] |
Returns or sets whether to create refraction trace curves as output or not More... | |
unsafe bool | IsReverseReflectData [get, set] |
Returns or sets whether to create reverse reflection data as output or not More... | |
unsafe bool | IsReverseReflectTraceCurve [get, set] |
Returns or sets whether to create reverse reflection trace curves as output or not More... | |
unsafe int | ReflectAccuracy [get, set] |
Returns or sets the customized reflection accuracy, which is the number of dispersed points for the input target objects More... | |
unsafe NXOpen.Features.VehicleDesign.ReflectionDataBuilder.ReflectMethodType | ReflectMethod [get, set] |
Returns or sets the reflection data option type More... | |
unsafe NXOpen.ScCollector | ReflectionObject [get] |
Returns the reflection object to reflect the input target objects More... | |
unsafe double | RefractionIndex [get, set] |
Returns or sets the refraction index More... | |
unsafe NXOpen.Features.VehicleDesign.ReflectionDataBuilder.ResolutionType | Resolution [get, set] |
Returns or sets the resolution type More... | |
unsafe bool | ReverseDir [get, set] |
Returns or sets whether the direction of reflection objects is reversed to determine their thickness More... | |
unsafe NXOpen.Section | TargetObject [get] |
Returns the target object to be reflected on the faces and/or planes the target object More... | |
unsafe double | Thickness [get, set] |
Returns or sets the thickness of the reflection objects More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.ReflectionData builder
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateReflectionDataBuilder
Default values.
Property | Value |
---|---|
IsReflectData |
1 |
IsReflectTraceCurve |
0 |
IsRefractData |
0 |
IsRefractTraceCurve |
0 |
ReflectAccuracy |
20 |
ReflectMethod |
DirectReflect |
RefractionIndex |
1.5 |
Resolution |
Medium |
Thickness |
5 |
Created in NX6.0.0
|
get |
Returns the reflected object is in the dash surface
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the eye point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create reflection data as output or not
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create reflection trace curves as output or not
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create refraction data as output or not
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create refraction trace curves as output or not
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create reverse reflection data as output or not
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether to create reverse reflection trace curves as output or not
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the customized reflection accuracy, which is the number of dispersed points for the input target objects
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the reflection object to reflect the input target objects
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reflection data option type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the refraction index
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the resolution type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets whether the direction of reflection objects is reversed to determine their thickness
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the target object to be reflected on the faces and/or planes the target object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the thickness of the reflection objects
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")