NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.DynamicCurb builder More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the dynamic curb. More... | |
enum | WheelType { StaticRadius, Diameter } |
Represents the type of the wheel size option for dynamic curb. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the dynamic curb positions. More... | |
enum | MethodType { Horizontal, VerticalTangent, ParallelTangent } |
Represents the type of inner line to create dynamic curb. More... | |
enum | VisualizationType { Curve, Surface, CurveSurface } |
Represents the visualization types of the output. More... | |
Properties | |
unsafe NXOpen.Expression | FrontInnerLength [get] |
Returns the expression defining the length of the inner line in front for dynamic curb. More... | |
unsafe NXOpen.Expression | FrontInnerOffset [get] |
Returns the expression defining the value of inner offset in front for dynamic curb. More... | |
unsafe NXOpen.Expression | FrontOuterOffset [get] |
Returns the expression defining the value of outer offset in front for dynamic curb. More... | |
unsafe NXOpen.ScCollector | FrontSelector [get] |
Returns the faces representing the front car body geometry for the measurement. More... | |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder.MethodType | InnerLineType [get, set] |
Returns or sets the inner line type for dynamic curb. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the dynamic curb. More... | |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder.PositionType | Position [get, set] |
Returns or sets the dynamic curb position. More... | |
unsafe NXOpen.Expression | RearInnerLength [get] |
Returns the expression defining the length of the inner line in rear for dynamic curb. More... | |
unsafe NXOpen.Expression | RearInnerOffset [get] |
Returns the expression defining the value of inner offset in rear for dynamic curb. More... | |
unsafe NXOpen.Expression | RearOuterOffset [get] |
Returns the expression defining the value of outer offset in rear for dynamic curb. More... | |
unsafe NXOpen.ScCollector | RearSelector [get] |
Returns the faces representing the rear car body geometry for the measurement. More... | |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe bool | ShowClearance [get, set] |
Returns or sets the indication if the distance measurement will be shown. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the dynamic curb. More... | |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the dynamic curb output. More... | |
unsafe NXOpen.Features.VehicleDesign.DynamicCurbBuilder.WheelType | WheelSize [get, set] |
Returns or sets the wheel size option which determines the size of the wheels in the dynamic curb. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.DynamicCurb builder
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateDynamicCurbBuilder
Default values.
Property | Value |
---|---|
InnerLineType |
Horizontal |
Position |
Front |
RequirementsControl |
StandardDriven |
ShowClearance |
0 |
Visualization |
Surface |
WheelSize |
StaticRadius |
Created in NX8.5.0
|
get |
Returns the expression defining the length of the inner line in front for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression defining the value of inner offset in front for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression defining the value of outer offset in front for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces representing the front car body geometry for the measurement.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the inner line type for dynamic curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the loading used in the dynamic curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the dynamic curb position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression defining the length of the inner line in rear for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression defining the value of inner offset in rear for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression defining the value of outer offset in rear for dynamic curb.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the faces representing the rear car body geometry for the measurement.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the distance measurement will be shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the dynamic curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the dynamic curb output.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the wheel size option which determines the size of the wheels in the dynamic curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")