NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataSourceBuilder builder, which set the base data source for work part in assembly context. More...
Public Types | |
enum | BaseDataSourceOption { SelectComponent, DisplayPart } |
Represents the base data source option, you can select one component or display part which contains the Base Data feature group for current work part. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponent | BaseDataSource [get] |
Returns the base data source for work part. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataSourceBuilder.BaseDataSourceOption | BaseDataSourceMethod [get, set] |
Returns or sets the base data source option, the component selected or display part should contain Base Data feature group More... | |
unsafe bool | DelayUpdate [get, set] |
Returns or sets the method to set update delay option between assembly components. More... | |
unsafe bool | RemoveBaseDataAttr [get, set] |
Returns or sets the method to remove Base Data attribute of work part, it is a locked attribute. More... | |
unsafe bool | RemoveBaseDataSourceAttr [get, set] |
Returns or sets the method to remove Base Data Source attribute of work part, it is a locked attribute. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataSourceBuilder builder, which set the base data source for work part in assembly context.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateBaseDataSourceBuilder
Created in NX11.0.1
|
get |
Returns the base data source for work part.
This is effective for select component method.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the base data source option, the component selected or display part should contain Base Data feature group
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the method to set update delay option between assembly components.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the method to remove Base Data attribute of work part, it is a locked attribute.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the method to remove Base Data Source attribute of work part, it is a locked attribute.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")