NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.StaticCurb builder used to create or edit static curb feature More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the static curb. More... | |
enum | PositionType { Front, Rear, Both } |
Represents the static curb positions. More... | |
enum | VisualizationType { Curve, Surface, CurveandSurface } |
Represents the visualization types of the output. More... | |
Properties | |
unsafe NXOpen.Expression | FrontAngle [get] |
Returns the expression containing the front angle. More... | |
unsafe string | FrontLoading [get, set] |
Returns or sets the loading applied to the vehicle front used in the static curb. More... | |
unsafe NXOpen.ScCollector | FrontMeasuredFaces [get] |
Returns the selected front faces for measurement. More... | |
unsafe NXOpen.Expression | FrontOffset [get] |
Returns the expression containing the front offset. More... | |
unsafe NXOpen.Features.VehicleDesign.StaticCurbBuilder.PositionType | Position [get, set] |
Returns or sets the static curb position. More... | |
unsafe NXOpen.Expression | RearAngle [get] |
Returns the expression containing the rear angle. More... | |
unsafe string | RearLoading [get, set] |
Returns or sets the loading applied to the vehicle rear used in the static curb. More... | |
unsafe NXOpen.ScCollector | RearMeasuredFaces [get] |
Returns the selected rear faces for measurement. More... | |
unsafe NXOpen.Expression | RearOffset [get] |
Returns the expression containing the rear offset. More... | |
unsafe NXOpen.Features.VehicleDesign.StaticCurbBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe bool | ShowDistanceMeasurement [get, set] |
Returns or sets the value to show distance measurement. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the static curb. More... | |
unsafe NXOpen.Features.VehicleDesign.StaticCurbBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the static curb output. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.StaticCurb builder used to create or edit static curb feature
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateStaticCurbBuilder
Default values.
Property | Value |
---|---|
Position |
Front |
RequirementsControl |
StandardDriven |
Visualization |
Surface |
Created in NX8.5.0
|
get |
Returns the expression containing the front angle.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle front used in the static curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the selected front faces for measurement.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the front offset.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the static curb position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the rear angle.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading applied to the vehicle rear used in the static curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the selected rear faces for measurement.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the expression containing the rear offset.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value to show distance measurement.
True will show the distance measurement. False will hide the distance measurement.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the static curb.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the static curb output.
See NXOpen.Features.VehicleDesign.StaticCurbBuilder.VisualizationType for valid values.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")