NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.VisionPlane builder used to create or edit a Vision Plane. More...
Public Types | |
enum | EnumEyeType { EyeFeature, V1Point, V2Point } |
Represents the eye definition type to define the Vision Plane. More... | |
enum | CustomVisionAngle { Standard, Custom } |
Represents the vision angle type to define the Vision Plane. More... | |
Properties | |
unsafe bool | AssoToggle [get, set] |
Returns or sets the associative option that determines whether to create feature or not. More... | |
unsafe NXOpen.Expression | BaseDim [get] |
Returns the base dim; dimension from left to right. More... | |
unsafe NXOpen.Expression | DriverPlane [get] |
Returns the driver side plane inclined angle. More... | |
unsafe NXOpen.Features.SelectFeature | EyeFeature [get] |
Returns the eye feature; select eec feature when eye type specified. More... | |
unsafe NXOpen.Features.VehicleDesign.VisionPlaneBuilder.EnumEyeType | EyeType [get, set] |
Returns or sets the eye type to determine which type of v points to be used. More... | |
unsafe NXOpen.Expression | FrontDim [get] |
Returns the front dim; dimension here to front. More... | |
unsafe NXOpen.Expression | FrontPlane [get] |
Returns the front plane inclined angle. More... | |
unsafe string | LoadingName [get, set] |
Returns or sets the name of the used loading in the Vision Plane. More... | |
unsafe bool | LowerPlane [get, set] |
Returns or sets the lower plane option that determines whether to create lower plane or not. More... | |
unsafe NXOpen.Expression | MidPlane [get] |
Returns the middle plane inclined angle; means front side,passenger side and driver side are the same. More... | |
unsafe bool | MiddlePlane [get, set] |
Returns or sets the middle plane option that determines whether to create middle plane or not. More... | |
unsafe NXOpen.Expression | PassengerPlane [get] |
Returns the passenger side plane inclined angle. More... | |
unsafe NXOpen.Point | PointV1 [get, set] |
Returns or sets the point v1; select one point when eye type specified. More... | |
unsafe NXOpen.Point | PointV2 [get, set] |
Returns or sets the point v2; select one point when eye type specified. More... | |
unsafe bool | UpperPlane [get, set] |
Returns or sets the upper plane option that determines whether to create upper plane or not. More... | |
unsafe bool | UseStandardLoading [get, set] |
Returns or sets the option that determines whether to use the loading specified by standard or not. More... | |
unsafe NXOpen.Features.VehicleDesign.VisionPlaneBuilder.CustomVisionAngle | VisionType [get, set] |
Returns or sets the vision type; standard or customer defined. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.VisionPlane builder used to create or edit a Vision Plane.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateVisionPlaneBuilder
Default values.
Property | Value |
---|---|
AssoToggle |
1 |
BaseDim.Value |
2000 (millimeters part), 0 (inches part) |
DriverPlane.Value |
4 |
EyeType |
EyeFeature |
FrontDim.Value |
1000 (millimeters part), 0 (inches part) |
FrontPlane.Value |
4 |
LowerPlane |
1 |
MidPlane.Value |
1 |
MiddlePlane |
1 |
PassengerPlane.Value |
4 |
UpperPlane |
1 |
UseStandardLoading |
1 |
VisionType |
Standard |
Created in NX6.0.0
|
getset |
Returns or sets the associative option that determines whether to create feature or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the base dim; dimension from left to right.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the driver side plane inclined angle.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the eye feature; select eec feature when eye type specified.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the eye type to determine which type of v points to be used.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the front dim; dimension here to front.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the front plane inclined angle.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the name of the used loading in the Vision Plane.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the lower plane option that determines whether to create lower plane or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the middle plane option that determines whether to create middle plane or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the middle plane inclined angle; means front side,passenger side and driver side are the same.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the passenger side plane inclined angle.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the point v1; select one point when eye type specified.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the point v2; select one point when eye type specified.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the upper plane option that determines whether to create upper plane or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the option that determines whether to use the loading specified by standard or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the vision type; standard or customer defined.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")