NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.WindshieldDatum builder used to create or edit a Windshield Datum. More...
Public Types | |
enum | EnumEyeType { EyeFeature, V1Point, V2Point } |
Represents the eye definition type to define the Windshield Datum. More... | |
enum | CustomVisionAngle { Standard, Custom } |
Represents the vision angle type to define the Windshield Datum. More... | |
Properties | |
unsafe bool | AssoToggle [get, set] |
Returns or sets the associative option that determines whether to create feature or not. More... | |
unsafe NXOpen.Expression | BottomAngle [get] |
Returns the bottom inclined angle. More... | |
unsafe NXOpen.Features.SelectFeature | EyeFeature [get] |
Returns the eye feature; select eec feature when eye type specified. More... | |
unsafe NXOpen.Features.VehicleDesign.WindshieldDatumBuilder.EnumEyeType | EyeType [get, set] |
Returns or sets the eye type to determine which type of v points to be used. More... | |
unsafe NXOpen.Expression | HorizontalAngle [get] |
Returns the horizontal inclined angle. More... | |
unsafe string | LoadingName [get, set] |
Returns or sets the name of the used loading in the Windshield Datum. More... | |
unsafe NXOpen.Point | PointV1 [get, set] |
Returns or sets the point v1; select one point when eye type specified. More... | |
unsafe NXOpen.Point | PointV2 [get, set] |
Returns or sets the point v2; select one point when eye type specified. More... | |
unsafe NXOpen.Expression | RayLength [get] |
Returns the ray length. More... | |
unsafe NXOpen.ScCollector | SelectWindshield [get] |
Returns the windshield collector which the v points will be projected onto. More... | |
unsafe bool | ShowPoints [get, set] |
Returns or sets the show points to determine whether to create points or not. More... | |
unsafe bool | ShowRays [get, set] |
Returns or sets the show rays to determine whether to create ray lines or not. More... | |
unsafe NXOpen.Expression | TopAngle [get] |
Returns the top inclined angle. More... | |
unsafe bool | UseStandardLoading [get, set] |
Returns or sets the option that determines whether to use the loading specified by standard or not. More... | |
unsafe NXOpen.Features.VehicleDesign.WindshieldDatumBuilder.CustomVisionAngle | VisionType [get, set] |
Returns or sets the vision type; standard or customer defined. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.WindshieldDatum builder used to create or edit a Windshield Datum.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateWindshieldDatumBuilder
Default values.
Property | Value |
---|---|
AssoToggle |
1 |
BottomAngle.Value |
5 |
EyeType |
EyeFeature |
HorizontalAngle.Value |
17 |
RayLength.Value |
3000 (millimeters part), 0 (inches part) |
ShowPoints |
1 |
ShowRays |
1 |
TopAngle.Value |
7 |
UseStandardLoading |
1 |
VisionType |
Standard |
Created in NX6.0.0
|
getset |
Returns or sets the associative option that determines whether to create feature or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the bottom inclined angle.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the eye feature; select eec feature when eye type specified.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the eye type to determine which type of v points to be used.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the horizontal inclined angle.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the name of the used loading in the Windshield Datum.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the point v1; select one point when eye type specified.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the point v2; select one point when eye type specified.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the ray length.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the windshield collector which the v points will be projected onto.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the show points to determine whether to create points or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the show rays to determine whether to create ray lines or not.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the top inclined angle.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option that determines whether to use the loading specified by standard or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the vision type; standard or customer defined.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")