NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.VehicleCoordinateSystem builder More...
Public Types | |
enum | Types { LengthWidthHeight, WidthLengthHeight, UserDefined } |
Vehicle Coordinate System type More... | |
Properties | |
unsafe NXOpen.Point | OriginPoint [get, set] |
Returns or sets the origin point. More... | |
unsafe NXOpen.Features.VehicleDesign.VehicleCoordinateSystemBuilder.Types | Type [get, set] |
Returns or sets the vehicle coordinate system type More... | |
unsafe NXOpen.Direction | XAxis [get, set] |
Returns or sets the front to rear vector. More... | |
unsafe NXOpen.Direction | ZAxis [get, set] |
Returns or sets the ground to roof vector. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.VehicleCoordinateSystem builder
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateVehicleCoordinateSystemBuilder
Created in NX7.0.0
|
getset |
Returns or sets the origin point.
It is only used when the type is set to Features.VehicleDesign.VehicleCoordinateSystemBuilder.Types.UserDefined .
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging") OR ug_body_design ("Body Design") OR nx_posture ("NX Jack Posture Prediction")
|
getset |
Returns or sets the vehicle coordinate system type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging") OR ug_body_design ("Body Design") OR nx_posture ("NX Jack Posture Prediction")
|
getset |
Returns or sets the front to rear vector.
It is only used when the type is set to Features.VehicleDesign.VehicleCoordinateSystemBuilder.Types.UserDefined .
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging") OR ug_body_design ("Body Design") OR nx_posture ("NX Jack Posture Prediction")
|
getset |
Returns or sets the ground to roof vector.
It is only used when the type is set to Features.VehicleDesign.VehicleCoordinateSystemBuilder.Types.UserDefined .
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging") OR ug_body_design ("Body Design") OR nx_posture ("NX Jack Posture Prediction")