NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.OilPan builder to create and edit a vehicle design oil pan. More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the oil pan. More... | |
enum | PositionType { Front, Rear, Middle } |
Represents the oil pan positions. More... | |
enum | VisualizationType { Curve, Surface, CurveandSurface } |
Represents the visualization types of the output. More... | |
Properties | |
unsafe NXOpen.ScCollector | CarBodyFaces [get] |
Returns the faces representing the car body geometry for the measurment. More... | |
unsafe NXOpen.Expression | InnerAngle [get] |
Returns the inner angle only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle . More... | |
unsafe NXOpen.Expression | InnerOffset [get] |
Returns the inner offset. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used in the oil pan. More... | |
unsafe NXOpen.Expression | OuterAngle [get] |
Returns the outer angle only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle . More... | |
unsafe NXOpen.Expression | OuterOffset [get] |
Returns the outer offset only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle . More... | |
unsafe NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType | Position [get, set] |
Returns or sets the oil pan position. More... | |
unsafe NXOpen.Features.VehicleDesign.OilPanBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe bool | ShowDistanceMeasurement [get, set] |
Returns or sets the indication if the distance measurement will be shown. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the oil pan. More... | |
unsafe NXOpen.Features.VehicleDesign.OilPanBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the oil pan output. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.VehicleDesign.OilPan builder to create and edit a vehicle design oil pan.
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateOilPanBuilder
Default values.
Property | Value |
---|---|
InnerAngle.Value |
35 |
InnerOffset.Value |
155 (millimeters part), 6 (inches part) |
OuterAngle.Value |
4.5 |
OuterOffset.Value |
182 (millimeters part), 7.2 (inches part) |
Position |
Front |
RequirementsControl |
StandardDriven |
ShowDistanceMeasurement |
0 |
Visualization |
Curve |
Created in NX8.5.0
|
get |
Returns the faces representing the car body geometry for the measurment.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the inner angle only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the inner offset.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading used in the oil pan.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the outer angle only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle .
Created in NX8.5.0
License requirements: None.
|
get |
Returns the outer offset only when the position type isn't NXOpen.Features.VehicleDesign.OilPanBuilder.PositionType.Middle .
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the oil pan position.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the indication if the distance measurement will be shown.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the oil pan.
Only used when the requirements control type is NXOpen.Features.VehicleDesign.OilPanBuilder.RequirementsControlType.StandardDriven .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the oil pan output.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")