NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BumperPendulum builder More...
Public Types | |
enum | RequirementsControlType { StandardDriven, UserDefined } |
Represents the requirements control types to define the bumper pendulum. More... | |
enum | VisualizationType { Curve, Surface, CurveandSurface } |
Represents the visualization types of the output. More... | |
Public Member Functions | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder | GetPendulum (int index) |
Get the selected pendulum. More... | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder | GetPendulum (string description) |
Get the selected pendulum. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | FrontCollector [get] |
Returns the selected front body. More... | |
unsafe NXOpen.SelectNXObjectList | FrontFacetBodies [get] |
Returns the selected front facet body More... | |
unsafe NXOpen.ScCollector | RearCollector [get] |
Returns the selected rear body. More... | |
unsafe NXOpen.SelectNXObjectList | RearFacetBodies [get] |
Returns the selected rear facet body. More... | |
unsafe NXOpen.Features.VehicleDesign.BumperPendulumBuilder.RequirementsControlType | RequirementsControl [get, set] |
Returns or sets the requirements control for standard driven or user defined. More... | |
unsafe string | Standard [get, set] |
Returns or sets the standard used to define the bumper pendulum. More... | |
unsafe NXOpen.Features.VehicleDesign.BumperPendulumBuilder.VisualizationType | Visualization [get, set] |
Returns or sets the visualization type of the bumper pendulum output. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.VehicleDesign.BumperPendulum builder
To create a new instance of this class, use NXOpen.Features.VehicleDesignCollection.CreateBumperPendulumBuilder
Default values.
Property | Value |
---|---|
RequirementsControl |
StandardDriven |
Visualization |
Surface |
Created in NX8.5.0
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder NXOpen.Features.VehicleDesign.BumperPendulumBuilder.GetPendulum | ( | int | index | ) |
Get the selected pendulum.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
index |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder NXOpen.Features.VehicleDesign.BumperPendulumBuilder.GetPendulum | ( | string | description | ) |
Get the selected pendulum.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
description |
|
get |
Returns the selected front body.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the selected front facet body
Created in NX11.0.0
License requirements: None.
|
get |
Returns the selected rear body.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the selected rear facet body.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the requirements control for standard driven or user defined.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the standard used to define the bumper pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the visualization type of the bumper pendulum output.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")