NXOpen .NET Reference
12.0.0
|
This builder allows you to define the pendulum placement information for bumper pendulum features in vehicle design. More...
Public Types | |
enum | PositionMethodType { MiddleBaseData, MiddleVehicle, RotatedBaseData, RotatedPlane, RotatedPlaneX, RotatedPlaneNormal, RotatedContact, ShiftedBaseData, ShiftedVehicle, ShiftedFromRotated } |
This enum represents the pendulum placement method options. More... | |
enum | PendulumProfileType { Eu, Us } |
This enum represents the pendulum placement profile options. More... | |
enum | LocationType { Front, Rear } |
This enum represents the pendulum placement location options. More... | |
enum | SideType { Left, Right } |
This enum represents the pendulum placement side options. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the rotation angle of this pendulum. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the display color of this pendulum. More... | |
unsafe NXOpen.Expression | Level [get] |
Returns the reference level of this pendulum. More... | |
unsafe string | Loading [get, set] |
Returns or sets the loading used with this pendulum. More... | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder.LocationType | Location [get, set] |
Returns or sets the location to use for positioning this pendulum. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of this pendulum. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the side offset of this pendulum. More... | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder.PendulumProfileType | PendulumProfile [get, set] |
Returns or sets the pendulum profile of this pendulum. More... | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder.PositionMethodType | PositionMethod [get, set] |
Returns or sets the method to use for positioning this pendulum. More... | |
unsafe NXOpen.Expression | Shift [get] |
Returns the expression containing the amount to shift the pendulum from the contact point on the car. More... | |
unsafe bool | ShowPendulum [get, set] |
Returns or sets the value indicating if this pendulum is displayed. More... | |
unsafe bool | ShowPoint [get, set] |
Returns or sets the value indicating if the contact point (if any) between this pendulum and the bumper is displayed. More... | |
unsafe NXOpen.Features.VehicleDesign.PendulumPlacementBuilder.SideType | Side [get, set] |
Returns or sets the side to use for positioning this pendulum. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows you to define the pendulum placement information for bumper pendulum features in vehicle design.
It represents NXOpen.Features.VehicleDesign.PendulumPlacementBuilder
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX8.5.0
|
get |
Returns the rotation angle of this pendulum.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the display color of this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the reference level of this pendulum.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the loading used with this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the location to use for positioning this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the name of this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the side offset of this pendulum.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the pendulum profile of this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the method to use for positioning this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the expression containing the amount to shift the pendulum from the contact point on the car.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the value indicating if this pendulum is displayed.
A value of false will hide this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the value indicating if the contact point (if any) between this pendulum and the bumper is displayed.
A value of false will hide the contact point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the side to use for positioning this pendulum.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")