NXOpen .NET Reference
12.0.0
|
Represents a SurfaceContour Builder More...
Public Types | |
enum | DriveMethodTypes { Undef, Curve, Spiral, Boundary, AreaMilling, SurfaceArea, InterpolatedToolPath, ToolPath, RadialCut, ContourProfile, FlowCut, Text, UserDefined, BladeRough, BladeFinish, HubFinish, BlendFinish, EdgeFinish, RotaryFloorFinish, TubeFinish, FreeForm, FreeFormBuildup, GuidedCurve, TubeRough, TubeAdditiveThinwall, TubeAdditive } |
Available types for Drive Method More... | |
enum | AccessVectorMethodType { Zm, NegZm, Specify, AwayFromLine, TowardLine } |
Available types for access vector for the contour profile method of surface milling More... | |
enum | CutDirectionTypes { Climb, Conventional } |
The types of the cut direction More... | |
enum | CleanupTypes { Off, UncutValley, SteepArea, Both, FlowcutContacts, FlowcutToolend, FlowcutBoth } |
Available types for cleanup More... | |
Public Types inherited from NXOpen.CAM.MillOperationBuilder | |
enum | WallCleanupTypes { None, AtStart, AtEnd, Automatic } |
the wall cleanup modes More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe NXOpen.CAM.SurfaceContourBuilder.DriveMethodTypes | GetDriveMethod () |
Get drive method More... | |
unsafe void | SetDriveMethod (NXOpen.CAM.SurfaceContourBuilder.DriveMethodTypes driveMethod) |
Set drive method More... | |
unsafe NXOpen.CAM.CutRegionsBuilder | GetCutRegionsBuilder () |
The cut regions builder More... | |
Properties | |
unsafe NXOpen.CAM.SurfaceContourBuilder.AccessVectorMethodType | AccessVectorMethod [get, set] |
Returns or sets the Access Vector Method More... | |
unsafe bool | AutomaticAuxiliaryFloor [get, set] |
Returns or sets the Automatic Auxiliary Floor More... | |
unsafe double | AutomaticAuxiliaryFloorDistance [get, set] |
Returns or sets the Automatic Auxiliary Floor Distance More... | |
unsafe NXOpen.CAM.Geometry | AuxiliaryFloorGeometry [get] |
Returns the auxiliary floor geometry builder More... | |
unsafe NXOpen.CAM.BladeFinish | BladeFinish [get] |
Returns the Blade Finish Drive Method builder More... | |
unsafe NXOpen.CAM.BladeRough | BladeRough [get] |
Returns the Blade Rough Drive Method builder More... | |
unsafe NXOpen.CAM.BlendFinish | BlendFinish [get] |
Returns the Blend Finish Drive Method builder More... | |
unsafe NXOpen.CAM.Geometry | CheckGeometry [get] |
Returns the check geometry builder More... | |
unsafe bool | CheckToolAboveBall [get, set] |
Returns or sets a bool to check tool above ball More... | |
unsafe NXOpen.CAM.SurfaceContourBuilder.CleanupTypes | CleanupType [get, set] |
Returns or sets the cleanup type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CurveOffset [get] |
Returns the curve offset More... | |
unsafe NXOpen.CAM.Geometry | CutAreaGeometry [get] |
Returns the cut area geometry builder More... | |
unsafe NXOpen.CAM.SurfaceContourBuilder.CutDirectionTypes | CutDirection [get, set] |
Returns or sets the cut direction More... | |
unsafe NXOpen.CAM.BladeCutLevels | CutLevels [get] |
Returns the cut levels builder More... | |
unsafe NXOpen.CAM.DmCmBuilder | DmCmBuilder [get] |
Returns the Contour Profile Drive Method builder More... | |
unsafe NXOpen.CAM.DmSpiralBuilder | DmSpiralBuilder [get] |
Returns the Spiral Drive Method builder More... | |
unsafe NXOpen.CAM.DmSurfBuilder | DmSurfBuilder [get] |
Returns the Surface Area Drive Method builder More... | |
unsafe NXOpen.CAM.DmAmBuilder | DmareaMillingBuilder [get] |
Returns the Area Milling Drive Method builder More... | |
unsafe NXOpen.CAM.DmBndBuilder | DmboundaryBuilder [get] |
Returns the Boundary Drive Method builder More... | |
unsafe NXOpen.CAM.DmCurveBuilder | DmcurveBuilder [get] |
Returns the Curve Drive Method builder More... | |
unsafe NXOpen.CAM.DmRadBuilder | DmradBuilder [get] |
Returns the Radial Cut Drive Method builder More... | |
unsafe NXOpen.CAM.DmTpBuilder | DmtpBuilder [get] |
Returns the Tool Path Drive Method builder More... | |
unsafe NXOpen.CAM.EdgeFinish | EdgeFinish [get] |
Returns the Edge Finish Drive Method builder More... | |
unsafe NXOpen.CAM.FlowBuilder | FlowBuilder [get] |
Returns the Flow Cut Drive Method builder More... | |
unsafe NXOpen.CAM.GuidedCurveBuilder | GuidedCurveBuilder [get] |
Returns the Guided Curve Drive Method builder More... | |
unsafe NXOpen.CAM.HubFinish | HubFinish [get] |
Returns the Hub Finish Drive Method builder More... | |
unsafe NXOpen.CAM.NcmScBuilder | NonCuttingBuilder [get] |
Returns the non-cutting moves builder More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfBlades [get] |
Returns the number of blades More... | |
unsafe NXOpen.CAM.Geometry | PartGeometry [get] |
Returns the part geometry builder More... | |
unsafe NXOpen.CAM.ProjVecCiBuilder | ProjectionVector [get] |
Returns the Projection Vector builder (block) More... | |
unsafe NXOpen.CAM.DmRotaryFloorFinishBuilder | RotaryFloorFinishBuilder [get] |
Returns the rotary floor finish builder. More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | SmoothingRadius [get] |
Returns the smoothing radius More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StepoverLift [get] |
Returns the stepover lift More... | |
unsafe NXOpen.CAM.CutPatternBuilder | StreamlineCutPattern [get] |
Returns the streamline cut pattern More... | |
unsafe NXOpen.CAM.DmStreamlineCutStep | StreamlineCutStep [get] |
Returns the streamline cut step More... | |
unsafe NXOpen.CAM.StepoverBuilder | StreamlineStepover [get] |
Returns the streamline stepover More... | |
unsafe NXOpen.CAM.DmToolPosition | StreamlineToolPosition [get] |
Returns the streamline tool position More... | |
unsafe NXOpen.CAM.DmTrimExtend | StreamlineTrimAndExtend [get] |
Returns the streamline trim and extend More... | |
unsafe NXOpen.CAM.ToolAxisCiBuilder | ToolAxis [get] |
Returns the tool axis builder More... | |
unsafe NXOpen.CAM.ToolAxisAdvanced | ToolAxisAdvanced [get] |
Returns the tool axis advanced builder More... | |
unsafe NXOpen.CAM.ToolAxisFixed | ToolAxisFixed [get] |
Returns the Tool Axis Fixed builder More... | |
unsafe NXOpen.CAM.ToolAxisVariable | ToolAxisVariable [get] |
Returns the Tool Axis Variable builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ToolContactShift [get] |
Returns the tool contact shift More... | |
unsafe NXOpen.CAM.Boundary | TrimBoundary [get] |
Returns the trim boundary More... | |
unsafe NXOpen.CAM.DmUserExitCiBuilder | UserExitCiBuilder [get] |
Returns the CAM Exit name builder in User Defined Drive Method builder More... | |
unsafe NXOpen.CAM.Geometry | WallGeometry [get] |
Returns the wall geometry builder More... | |
Properties inherited from NXOpen.CAM.MillOperationBuilder | |
unsafe NXOpen.CAM.MillCutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.FeedsBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinCutLength [get] |
Returns the min cut length builder (tool dependent double) More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutput [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Tool | ReferenceTool [get, set] |
Returns or sets the reference tool object More... | |
unsafe NXOpen.CAM.MillOperationBuilder.WallCleanupTypes | WallCleanupType [get, set] |
Returns or sets the wall cleanup mode More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a SurfaceContour Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateSurfaceContourBuilder
Created in NX5.0.0
Available types for Drive Method
unsafe NXOpen.CAM.CutRegionsBuilder NXOpen.CAM.SurfaceContourBuilder.GetCutRegionsBuilder | ( | ) |
The cut regions builder
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.CAM.SurfaceContourBuilder.DriveMethodTypes NXOpen.CAM.SurfaceContourBuilder.GetDriveMethod | ( | ) |
Get drive method
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.CAM.SurfaceContourBuilder.SetDriveMethod | ( | NXOpen.CAM.SurfaceContourBuilder.DriveMethodTypes | driveMethod | ) |
Set drive method
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
driveMethod | the drive method menu value |
|
getset |
Returns or sets the Access Vector Method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Automatic Auxiliary Floor
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Automatic Auxiliary Floor Distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the auxiliary floor geometry builder
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Blade Finish Drive Method builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Blade Rough Drive Method builder
Created in NX7.0.0
License requirements: None.
|
get |
Returns the Blend Finish Drive Method builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the check geometry builder
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets a bool to check tool above ball
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cleanup type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the curve offset
Created in NX9.0.2
License requirements: None.
|
get |
Returns the cut area geometry builder
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the cut direction
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut levels builder
Created in NX7.0.0
License requirements: None.
|
get |
Returns the Area Milling Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Boundary Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Contour Profile Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Curve Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Radial Cut Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Spiral Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Surface Area Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Tool Path Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Edge Finish Drive Method builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Flow Cut Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Guided Curve Drive Method builder
Created in NX11.0.1
License requirements: None.
|
get |
Returns the Hub Finish Drive Method builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the non-cutting moves builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the number of blades
Created in NX7.5.0
License requirements: None.
|
get |
Returns the part geometry builder
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Projection Vector builder (block)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the rotary floor finish builder.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the smoothing radius
Created in NX9.0.2
License requirements: None.
|
get |
Returns the stepover lift
Created in NX9.0.2
License requirements: None.
|
get |
Returns the streamline cut pattern
Created in NX10.0.1
License requirements: None.
|
get |
Returns the streamline cut step
Created in NX10.0.1
License requirements: None.
|
get |
Returns the streamline stepover
Created in NX10.0.1
License requirements: None.
|
get |
Returns the streamline tool position
Created in NX10.0.1
License requirements: None.
|
get |
Returns the streamline trim and extend
Created in NX10.0.1
License requirements: None.
|
get |
Returns the tool axis builder
Created in NX5.0.0
Deprecated in NX7.5.0. Please use NXOpen.CAM.ToolAxisFixed or NXOpen.CAM.ToolAxisVariable instead.
License requirements: None.
|
get |
Returns the tool axis advanced builder
Created in NX7.0.0
License requirements: None.
|
get |
Returns the Tool Axis Fixed builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the Tool Axis Variable builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the tool contact shift
Created in NX9.0.2
License requirements: None.
|
get |
Returns the trim boundary
Created in NX9.0.0
License requirements: None.
|
get |
Returns the CAM Exit name builder in User Defined Drive Method builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the wall geometry builder
Created in NX8.0.0
License requirements: None.