NXOpen .NET Reference
12.0.0
|
Represents a Curve Drive Method Builder More...
Public Types | |
enum | DpmcvStepTypes { Tolerance, Number } |
Available types for Cure Drive Cut Step More... | |
Public Member Functions | |
unsafe NXOpen.CAM.DriveChainItemBuilder | CreateDpmcvDriveCurve (NXOpen.Section section) |
Create a Drive Curve More... | |
Properties | |
unsafe NXOpen.CAM.DriveChainItemBuilderList | DpmcvDriveCurves [get] |
Returns the Drive Curves More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmcvEndPercBuilder [get] |
Returns the Curve Drive Method End Cut Range builder(inheritable double) More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | DpmcvNumSegsBuilder [get] |
Returns the Point Type of Curve Drive Method Cut Step Type builder(inheritable int) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmcvStartPercBuilder [get] |
Returns the Curve Drive Method Start Cut Range builder(inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DpmcvStepTolBuilder [get] |
Returns the Not Point Type of Curve Drive Method Cut Step Type builder(inheritable double) More... | |
unsafe NXOpen.CAM.DmCurveBuilder.DpmcvStepTypes | DpmcvStepType [get, set] |
Returns or sets the Curve Cut Step Option More... | |
Represents a Curve Drive Method Builder
Created in NX5.0.0
unsafe NXOpen.CAM.DriveChainItemBuilder NXOpen.CAM.DmCurveBuilder.CreateDpmcvDriveCurve | ( | NXOpen.Section | section | ) |
Create a Drive Curve
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
section |
|
get |
Returns the Drive Curves
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Curve Drive Method End Cut Range builder(inheritable double)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Point Type of Curve Drive Method Cut Step Type builder(inheritable int)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Curve Drive Method Start Cut Range builder(inheritable double)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Not Point Type of Curve Drive Method Cut Step Type builder(inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the Curve Cut Step Option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.