NXOpen .NET Reference
12.0.0
|
Represents the Drive Chain Item Builder More...
Properties | |
unsafe NXOpen.Section | CurveItem [get, set] |
Returns or sets the curve item More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedCutBuilder [get, set] |
Returns or sets the feed rate builder More... | |
unsafe bool | FeedrateFlag [get, set] |
Returns or sets the feed rate flag More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the Drive Chain Item Builder
This cannot be instantiated
Created in NX6.0.0
|
getset |
Returns or sets the curve item
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate builder
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate flag
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")