NXOpen .NET Reference
12.0.0
|
Represents a Blade Cut Levels Builder More...
Public Types | |
enum | DepthModeTypes { OffsetsFromHub, OffsetsFromShroud, OffsetsAlongToolAxis, InterpolateFromShroudToHub } |
Available types for Depth Mode More... | |
enum | HubExtensionsTypes { None, ToPreviousDepth, ToTrailingEdge } |
Available types for Hub Extensions More... | |
enum | DepthPerCutTypes { Constant, Scallop } |
Available types for Depth per Cut More... | |
enum | RangeDepthTypes { Automatic, Specify } |
Available types for Range Depth More... | |
enum | IncompleteLevelsTypes { OutputAndWarn, Omit } |
Available types for Incomplete Levels More... | |
Properties | |
unsafe NXOpen.CAM.BladeCutLevels.DepthModeTypes | DepthMode [get, set] |
Returns or sets the depth mode More... | |
unsafe NXOpen.CAM.BladeCutLevels.DepthPerCutTypes | DepthPerCut [get, set] |
Returns or sets the depth per cut More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | Distance [get] |
Returns the distance More... | |
unsafe double | EndPercent [get, set] |
Returns or sets the end % More... | |
unsafe NXOpen.CAM.BladeCutLevels.HubExtensionsTypes | HubExtensions [get, set] |
Returns or sets the hub extensions More... | |
unsafe NXOpen.CAM.BladeCutLevels.IncompleteLevelsTypes | IncompleteLevels [get, set] |
Returns or sets the Incomplete levels More... | |
unsafe int | NumberOfCuts [get, set] |
Returns or sets the number of cuts More... | |
unsafe int | NumberOfIntermediateCuts [get, set] |
Returns or sets the Number of Intermediate Cuts More... | |
unsafe NXOpen.CAM.BladeCutLevels.RangeDepthTypes | RangeDepth [get, set] |
Returns or sets the range depth More... | |
unsafe bool | ReduceDepthPerCutWhenEmbeded [get, set] |
Returns or sets the Reduce Depth per Cut when Embeded toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ScallopDistance [get] |
Returns the scallop distance More... | |
unsafe double | StartPercent [get, set] |
Returns or sets the start % More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Blade Cut Levels Builder
This is an abstract class and cannot be instantiated.
Created in NX7.0.0
|
getset |
Returns or sets the depth mode
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the depth per cut
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the distance
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the end %
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the hub extensions
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Incomplete levels
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the number of cuts
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Number of Intermediate Cuts
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the range depth
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Reduce Depth per Cut when Embeded toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the scallop distance
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the start %
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")