NXOpen .NET Reference
12.0.0
|
Represents a Spiral Drive Method Builder More...
Public Types | |
enum | DmSpiralStepoverTypes { Constant, ToolDiameter } |
Available types for Spiral drive method stepover in SurfaceContour. More... | |
Properties | |
unsafe NXOpen.CAM.DmSpiralBuilder.DmSpiralStepoverTypes | DmSpiralStepoverMenu [get, set] |
Returns or sets the Spiral Drive Method Stepover type. More... | |
unsafe NXOpen.Point | PatternCenterPoint [get, set] |
Returns or sets the Pattern Center Point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SpiralRadiusBuilder [get] |
Returns the Spiral Radius More... | |
unsafe NXOpen.CAM.StepoverBuilder | SpiralStepoverBuilder [get] |
Returns the Spiral Stepover builder More... | |
unsafe double | SpiralStepoverDistance [get, set] |
Returns or sets the Stepover Distance. More... | |
unsafe double | SpiralStepoverPercent [get, set] |
Returns or sets the Stepover Percent. More... | |
Represents a Spiral Drive Method Builder
This is an abstract class and cannot be instantiated.
Created in NX5.0.0
|
getset |
Returns or sets the Spiral Drive Method Stepover type.
This property is obsolete.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Pattern Center Point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Spiral Radius
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Spiral Stepover builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Stepover Distance.
This property is obsolete.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Stepover Percent.
This property is obsolete.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.