NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.MillCutParameters More...
Properties | |
unsafe NXOpen.CAM.AcrossVoids | AcrossVoids [get] |
Returns the across voids More... | |
unsafe NXOpen.CAM.CutParametersActionWhenGougingTypes | ActionWhenGouging [get, set] |
Returns or sets the action when gouging More... | |
unsafe NXOpen.CAM.CutParametersAdjacentBladesTypes | AdjacentBlades [get, set] |
Returns or sets the Adjacent Blades Stock Option Type More... | |
unsafe bool | AllowUndercutting [get, set] |
Returns or sets the allow undercutting toggle More... | |
unsafe bool | ApplyToLastPass [get, set] |
Returns or sets the status for doing Blank Sensitive finish on the last cut level More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BladeStock [get] |
Returns the blade stock More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankDistance [get] |
Returns the blank distance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | BlankOverhang [get] |
Returns the blank overhang (inheritable tool dependent). More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlankStock [get] |
Returns the blank stock More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlendStock [get] |
Returns the blend stock More... | |
unsafe bool | BoundaryApproximation [get, set] |
Returns or sets the boundary approximation toggle More... | |
unsafe double | BoundaryInTol [get, set] |
Returns or sets the boundary intol More... | |
unsafe double | BoundaryOutTol [get, set] |
Returns or sets the boundary out tol More... | |
unsafe double | BoundaryStock [get, set] |
Returns or sets the boundary stock More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CheckStock [get] |
Returns the check stock More... | |
unsafe NXOpen.CAM.CleanupOutput | CleanupOutput [get] |
Returns the Cleanup Output More... | |
unsafe NXOpen.CAM.CleanupSettings | CleanupSettings [get] |
Returns the Cleanup Settings More... | |
unsafe NXOpen.CAM.CornerControlBuilder | CornerControl [get] |
Returns the corner control More... | |
unsafe NXOpen.CAM.CutParametersCornerFindingTypes | CornerFindingOptions [get, set] |
Returns or sets the Corner Finding Options More... | |
unsafe NXOpen.CAM.CutAngle | CutAngle [get] |
Returns the cut angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CutAreaExtensionDistance [get] |
Returns the cut area extension distance builder More... | |
unsafe bool | CutBelowOverhangingBlank [get, set] |
Returns or sets the Cut Below Overhanging Blank Method More... | |
unsafe bool | CutBelowToolContact [get, set] |
Returns or sets the cut below tool contact setting More... | |
unsafe bool | CutBetweenLevels [get, set] |
Returns or sets the cut between levels More... | |
unsafe NXOpen.CAM.CutDirection | CutDirection [get] |
Returns the cut direction More... | |
unsafe NXOpen.CAM.CutParametersCutOrderTypes | CutOrder [get, set] |
Returns or sets the cut order More... | |
unsafe bool | CutWallsOnly [get, set] |
Returns or sets the Cut Walls Only toggle More... | |
unsafe bool | ExtendAcrossUndercut [get, set] |
Returns or sets the extend across undercut toggle More... | |
unsafe NXOpen.CAM.ExtendAtEdges | ExtendAtEdges [get] |
Returns the Extend At Edges More... | |
unsafe NXOpen.CAM.CutParametersExtendFloorTypes | ExtendFloorTo [get, set] |
Returns or sets the extend floor to More... | |
unsafe bool | ExtendToPart [get, set] |
Returns or sets the extend to part flag More... | |
unsafe NXOpen.CAM.FinishPassesBuilder | FinishPasses [get] |
Returns the finish passes More... | |
unsafe bool | FloorSameAsPartStock [get, set] |
Returns or sets the floor same as part stock More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FloorStock [get] |
Returns the floor stock More... | |
unsafe bool | FollowCheck [get, set] |
Returns or sets the follow check geometry status More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FromLeadingEdge [get] |
Returns the from leading edge More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FromTrailingEdge [get] |
Returns the from trailing edge More... | |
unsafe bool | GlobalOptimization [get, set] |
Returns or sets the global optimzation status More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HubStock [get] |
Returns the hub stock More... | |
unsafe bool | IncludeBodiesOfSurfaceRegion [get, set] |
Returns or sets the flag to check bodies of surface region More... | |
unsafe NXOpen.CAM.LevelToLevel | LevelToLevel [get] |
Returns the Level to Level More... | |
unsafe NXOpen.CAM.LowerLimit | LowerLimit [get] |
Returns the lower limit More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaxCutStep [get] |
Returns the maximum cut step More... | |
unsafe NXOpen.CAM.MaxCutTraverse | MaxCutTraverse [get] |
Returns the max cut traverse More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MergeDistance [get] |
Returns the merge distance builder (tool dependent double) More... | |
unsafe NXOpen.CAM.MinCutVolume | MinCutVolume [get] |
Returns the minimum cut volume More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinMaterialThickness [get] |
Returns the minimum material thickness More... | |
unsafe bool | MinimizeNumberOfEngages [get, set] |
Returns or sets the minimize number of engages toggle More... | |
unsafe NXOpen.CAM.MultiDepthCut | MultiDepthCut [get] |
Returns the Multi Depth Cut More... | |
unsafe NXOpen.CAM.OutputUncutRegions | OutputUncutRegions [get] |
Returns the output uncut regions More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartStockOffset [get] |
Returns the part stock offset More... | |
unsafe NXOpen.CAM.CutParametersPatternDirectionTypes | PatternDirection [get, set] |
Returns or sets the pattern direction More... | |
unsafe NXOpen.CAM.CutParametersPlungeDirectionTypes | PlungeDirection [get, set] |
Returns or sets the plunge direction More... | |
unsafe bool | PreventUndercutting [get, set] |
Returns or sets the prevent undercutting toggle More... | |
unsafe bool | RegionConnection [get, set] |
Returns or sets the region connection More... | |
unsafe NXOpen.CAM.CutParametersRegionSequencingTypes | RegionSequencing [get, set] |
Returns or sets the region resequencing More... | |
unsafe bool | RollToolOverEdges [get, set] |
Returns or sets the roll tool over edges toggle More... | |
unsafe double | RotaryMaxAngleLimit [get, set] |
Returns or sets the rotary max angle limit More... | |
unsafe double | RotaryMinAngleLimit [get, set] |
Returns or sets the min angle from part axis More... | |
unsafe bool | SelfIntersection [get, set] |
Returns or sets the Standard Drive Self-Intersect Status More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ShroudStock [get] |
Returns the shroud stock More... | |
unsafe NXOpen.CAM.CutParametersSimplifyShapesTypes | SimplifyShapes [get, set] |
Returns or sets the Simplify Shapes Method More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | SinglePassOffset [get] |
Returns the Single Pass Offset More... | |
unsafe NXOpen.CAM.SmallAreaAvoidance | SmallAreaAvoidance [get] |
Returns the small area avoidance More... | |
unsafe NXOpen.CAM.SteepContainment | SteepContainment [get] |
Returns the steep containment More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the stepover More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StepoverLimit [get] |
Returns the Stepover Limit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TextDepth [get] |
Returns the Text Depth More... | |
unsafe double | TlaxisBladeRollAngle [get, set] |
Returns or sets the max blade roll angle More... | |
unsafe bool | TolerantMachining [get, set] |
Returns or sets the tolerant machining status More... | |
unsafe NXOpen.CAM.ToolAxisChange | ToolAxisChange [get] |
Returns the tool axis change More... | |
unsafe int | ToolAxisSmoothing [get, set] |
Returns or sets the degree of tool axis smoothing More... | |
unsafe NXOpen.CAM.ToolAxisTilt | ToolAxisTilt [get] |
Returns the tool axis tilt More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ToolRunOff [get] |
Returns the Tool Run Off More... | |
unsafe NXOpen.CAM.CutParametersToolRunOffTypes | ToolRunOffType [get, set] |
Returns or sets the Tool Run Off Type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ToolRunOn [get] |
Returns the Tool Run On More... | |
unsafe int | ToolpathSmoothing [get, set] |
Returns or sets the degree of tool path smoothing More... | |
unsafe NXOpen.CAM.CutParametersTraverseOpenPassesTypes | TraverseOpenPasses [get, set] |
Returns or sets the open passes More... | |
unsafe NXOpen.CAM.CutParametersTrimControlTypes | TrimControl [get, set] |
Returns or sets the trim control method type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TrimStock [get] |
Returns the trim stock More... | |
unsafe NXOpen.CAM.TrochoidalSettings | TrochoidalSettings [get] |
Returns the Trochoidal Settings More... | |
unsafe NXOpen.CAM.UpDownCutting | UpDownCutting [get] |
Returns the up down cutting More... | |
unsafe bool | UsePrevious2dIpw [get, set] |
Returns or sets the use previous IPW toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ValleyOverlapDistance [get] |
Returns the valley overlap distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WallStock [get] |
Returns the wall stock More... | |
unsafe NXOpen.CAM.ZAxisSmoothing | ZAxisSmoothing [get] |
Returns the Z Axis Smoothing. More... | |
Properties inherited from NXOpen.CAM.CutParameters | |
unsafe bool | CheckIpwCollisions [get, set] |
Returns or sets the value to Check for Ipw Collsions More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CheckSafeClearance [get] |
Returns the Check Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HolderClearance [get] |
Returns the Holder Clearance More... | |
unsafe NXOpen.CAM.CutParametersIpwTypes | IpwType [get, set] |
Returns or sets the IPW type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | NeckClearance [get] |
Returns the Neck Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | PartSafeClearance [get] |
Returns the Part Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartStock [get] |
Returns the part stock More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ShankClearance [get] |
Returns the Shank Clearance More... | |
unsafe NXOpen.CAM.Inheritable2dLength | Tolerances [get] |
Returns the Tolerances builder More... | |
unsafe bool | UseToolHolder [get, set] |
Returns or sets the use tool holder More... | |
Represents a NXOpen.CAM.MillCutParameters
Created in NX6.0.0
|
get |
Returns the across voids
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the action when gouging
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Adjacent Blades Stock Option Type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the allow undercutting toggle
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the status for doing Blank Sensitive finish on the last cut level
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the blade stock
Created in NX7.0.0
License requirements: None.
|
get |
Returns the blank distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the blank overhang (inheritable tool dependent).
Its relative UI name is changed to "Tool Overhang" from NX8.0. But it is named to "First Pass Overhang" in floor milling and floor and wall milling
Created in NX6.0.0
License requirements: None.
|
get |
Returns the blank stock
Created in NX6.0.0
License requirements: None.
|
get |
Returns the blend stock
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the boundary approximation toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the boundary intol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the boundary out tol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the boundary stock
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the check stock
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Cleanup Output
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Cleanup Settings
Created in NX6.0.0
License requirements: None.
|
get |
Returns the corner control
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Corner Finding Options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cut area extension distance builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Cut Below Overhanging Blank Method
Created in NX9.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut below tool contact setting
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut between levels
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut direction
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the cut order
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cut Walls Only toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the extend across undercut toggle
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Extend At Edges
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the extend floor to
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the extend to part flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the finish passes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the floor same as part stock
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the floor stock
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the follow check geometry status
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the from leading edge
Created in NX7.0.0
License requirements: None.
|
get |
Returns the from trailing edge
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the global optimzation status
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the hub stock
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the flag to check bodies of surface region
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Level to Level
Created in NX6.0.0
License requirements: None.
|
get |
Returns the lower limit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the maximum cut step
Created in NX6.0.0
License requirements: None.
|
get |
Returns the max cut traverse
Created in NX6.0.0
License requirements: None.
|
get |
Returns the merge distance builder (tool dependent double)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the minimum cut volume
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the minimize number of engages toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the minimum material thickness
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Multi Depth Cut
Created in NX6.0.0
License requirements: None.
|
get |
Returns the output uncut regions
Created in NX6.0.0
License requirements: None.
|
get |
Returns the part stock offset
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the pattern direction
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the plunge direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the prevent undercutting toggle
This property is deprecated. Use NXOpen.CAM.MillCutParameters.AllowUndercutting instead.
Created in NX6.0.0
Deprecated in NX8.0.0. Use NXOpen.CAM.MillCutParameters.AllowUndercutting instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the region connection
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the region resequencing
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the roll tool over edges toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the rotary max angle limit
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the min angle from part axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Standard Drive Self-Intersect Status
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the shroud stock
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the Simplify Shapes Method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Single Pass Offset
Created in NX8.0.0
License requirements: None.
|
get |
Returns the small area avoidance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the steep containment
Created in NX6.0.0
License requirements: None.
|
get |
Returns the stepover
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Stepover Limit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Text Depth
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the max blade roll angle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tolerant machining status
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the tool axis change
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the degree of tool axis smoothing
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the tool axis tilt
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the degree of tool path smoothing
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Tool Run Off
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the Tool Run Off Type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Tool Run On
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the open passes
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim control method type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the trim stock
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Trochoidal Settings
Created in NX6.0.0
License requirements: None.
|
get |
Returns the up down cutting
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the use previous IPW toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the valley overlap distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the wall stock
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Z Axis Smoothing.
Created in NX7.5.0
License requirements: None.