NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ToolAxisChange More...
Public Types | |
enum | MethodTypes { PerStep, PerMinute } |
Available types for tool axis change method More... | |
Properties | |
unsafe bool | ExtendAtConvexCorner [get, set] |
Returns or sets the extend at convex corner toggle More... | |
unsafe bool | LiftAtConvexCorner [get, set] |
Returns or sets the lift at convex corner toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxCornerAngle [get] |
Returns the maximum corner angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxToolAxisChange [get] |
Returns the maximum tool axis change More... | |
unsafe NXOpen.CAM.ToolAxisChange.MethodTypes | Method [get, set] |
Returns or sets the tool axis change method More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinToolAxisChange [get] |
Returns the minimum tool axis change More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TiltAngle [get] |
Returns the tilt angle More... | |
Represents a NXOpen.CAM.ToolAxisChange
Created in NX6.0.0
|
getset |
Returns or sets the extend at convex corner toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the lift at convex corner toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the maximum corner angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the maximum tool axis change
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the tool axis change method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the minimum tool axis change
Created in NX6.0.0
License requirements: None.
|
get |
Returns the tilt angle
Created in NX6.0.0
License requirements: None.