NXOpen .NET Reference
12.0.0
|
Represents a boundary cut angle ci Builder More...
Public Types | |
enum | Types { Auto, Specify, LongestLine, Vector, TwoWayVector } |
Available types for cut angle type in boundary cut angle customizable item More... | |
Properties | |
unsafe NXOpen.CAM.CutAngle.Types | Type [get, set] |
Returns or sets the cut angle type More... | |
unsafe double | Value [get, set] |
Returns or sets the cut angle value More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the single cut vector and two way vector More... | |
Represents a boundary cut angle ci Builder
Created in NX6.0.0
|
getset |
Returns or sets the cut angle type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut angle value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the single cut vector and two way vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")