NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.MaxCutTraverse More...
Public Types | |
enum | Types { Inactive, Distance, PercentToolDiameter } |
Available types for max cut traverse More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | Distance [get] |
Returns the max cut traverse distance More... | |
unsafe bool | FeedOnShortMoves [get, set] |
Returns or sets the feed on short moves More... | |
unsafe NXOpen.CAM.MaxCutTraverse.Types | Type [get, set] |
Returns or sets the max cut traverse type More... | |
Represents a NXOpen.CAM.MaxCutTraverse
Created in NX6.0.0
|
get |
Returns the max cut traverse distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the feed on short moves
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the max cut traverse type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")