NXOpen .NET Reference
12.0.0
|
Represents a builder for an inheritable double value in of a CAM. More...
Public Types | |
enum | Types { None, AwayFromPart = 7, AwayFromPoint = 9, TowardPoint, AwayFromCurve = 13, TowardCurve } |
Available types for tool axis tilt control More... | |
enum | TiltAngleTypes { Automatic, Specify } |
Available types for auto tilt More... | |
Public Member Functions | |
unsafe void | GetCurves (out NXOpen.Curve[] curves) |
Returns the tool axis curve More... | |
unsafe void | SetCurves (NXOpen.Curve[] curves) |
Sets the tool axis curve More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the tool axis tilt angle More... | |
unsafe double | MaxWallHeight [get, set] |
Returns or sets the maximum wall height More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the tool axis point More... | |
unsafe NXOpen.CAM.ToolAxisTilt.TiltAngleTypes | TiltAngleType [get, set] |
Returns or sets the tilt angle type More... | |
unsafe NXOpen.CAM.ToolAxisTilt.Types | Type [get, set] |
Returns or sets the type of tool axis tilting More... | |
Represents a builder for an inheritable double value in of a CAM.
CAMObject
Created in NX6.0.0
unsafe void NXOpen.CAM.ToolAxisTilt.GetCurves | ( | out NXOpen.Curve[] | curves | ) |
Returns the tool axis curve
Created in NX6.0.0
License requirements: None.
curves | Array of curves |
unsafe void NXOpen.CAM.ToolAxisTilt.SetCurves | ( | NXOpen.Curve[] | curves | ) |
Sets the tool axis curve
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
curves | Array of curves |
|
getset |
Returns or sets the tool axis tilt angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the maximum wall height
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tilt angle type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the type of tool axis tilting
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")